4217.B002 - Warning Streamers
with lettering "Remove Before Flight"

Warning flags are used in aircrafts, i. a. in connection with ball lock pins. 

The warning streamer is printed with "Remove Before Flight" on the front and the Halder logo on the back.

This article 4217.B002 - Warning Streamers with lettering "Remove Before Flight" / () is one variant of the article group Warning Streamers with lettering "Remove Before Flight" (EH 4217.)

l [mm]
b [mm]
D [mm]
Article-No.
Documents
Price [€]
Available
l [mm]:
165.5 mm
b [mm]:
30 mm
D [mm]:
30 mm
Article-No.:
4217.B002
Documents
Warning Streamers
  • l: 165.5 mm
  • b: 30 mm
  • D: 30 mm
  • Weight: 11 g
Warning Streamers

Material

Eyelet

  • Brass, nickel-plated

key ring

  • Alloy steel, nickel-plated

Flag

  • Nylon fibre reinforced special PVC, red RAL 3020

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 4217.B002
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.