3688.001 - Mallet block

Possessing dimensions of L200mm, W140mm, and H40mm and a weight of 1,065g, the mallet block is made of a wear-resistant, durable, and medium hard special plastic.

The mallet block is used to distribute the punctual impact force exerted by a hammer or crowbar head across a plain surface and to offset any differences in height. The block also allows for the creation of smooth transitions between pavement slabs or lawn and curb stone edges (preventing tripping hazards). Another advantage is the compaction of the substrate, preventing it from sagging later on. Finally, the block keeps stones and slabs perfectly protected from damage.

The mallet block also serves as a sturdy support for other activities, e.g. upholstery work.

Product features:

  • Made of wear-resistant, durable, and medium hard special plastic.
  • Allows for the distribution of a punctual impact force across a surface and for the compensation of height differences to create smooth transitions.
  • Sturdy and convenient support.
  • Dimensions: L200mm, W140mm, and H40mm.
  • Weight: 1,065g.

Application Areas

Road/walkway/green space construction

This article 3688.001 - Mallet block / (Length x Width x Height: 200 mm x 140 mm x 40 mm) is one variant of the article group Mallet block (EH 3688.)

Length x Width x Height [mm]
gewicht [g]
Article-No.
Price [€]
Available
Length x Width x Height [mm]:
200 mm x 140 mm x 40 mm
gewicht [g]:
1065 g
Article-No.:
3688.001
Mallet block
  • Length x Width x Height: 200 mm x 140 mm x 40 mm
  • Weight: 1065 g
  • GTIN: 4030618308010
  • proficl@ss 5.0: EAC607c020
  • ecl@ss 10.1: 21-04-45-90

Material

  • Special plastic
  • wear-resistant
  • durable

Notes

Packing unit 10 pieces (order quantity in pieces)

Title
Category
Type
Direct download
Download basket
Datasheet 3688.001
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.