3027s025 - SIMPLEX Plus Box Starter Kit
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener

The SIMPLEX starter kit is perfect all around: for work and after hours. A total of 4 different inserts allows you to configure your own individual SIMPLEX, while the included Push bottle opener, uniquely shaped after the SIMPLEX insert, complements the set.

This SIMPLEX PLUS BOX starter kit comprises the SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus a SIMPLEX Push bottle opener.

Offering an insert combination of rubber composition / superplastic, the SIMPLEX soft-face mallet D80mm is an indispensable companion for a large number of applications. This top seller made by Halder has now been developed further: Boasting an ingenious shape, the rubber insert with “stand-up” allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer. The superplastic insert allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

In addition, this promotional box also contains one replacement insert TPE-soft (soft, non-marring) and one TPE-mid (medium hard, non-marring), which allows for both laying natural stones and sensitive boards and the positioning of beams without leaving behind any annoying black rubber marring.

The SIMPLEX Push bottle opener with its SIMPLEX insert design sets itself apart with its distinctive opening technique: Simply place the bottle opener on the bottle, press down lightly, and enjoy a drink from your open bottle.

Product features:

Plus Box comprised of the SIMPLEX soft-face mallet 3027.280 and two additional inserts plus a SIMPLEX Push bottle opener.

  • SIMPLEX soft-face mallet with the insert combination of rubber composition with “stand-up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Further development of HALDER’s top seller: The rubber insert with “stand-up” ensures back-friendly working and reduces the need to bend over.
  • Contains one extra TPE-soft insert (soft, non-marring) and one extra TPE-mid insert (medium hard, non-marring).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Plus unique SIMPLEX Push bottle opener / cap lifter.

Application Areas

For gardening and landscaping

This article 3027s025 - SIMPLEX Plus Box Starter Kit SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener / () is one variant of the article group SIMPLEX Plus Box Starter Kit SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener (EH 3027.)

gewicht [g]
Article-No.
Price [€]
Available
gewicht [g]:
4400 g
Article-No.:
3027s025
SIMPLEX Plus Box Starter Kit
  • Length x Width x Height: 180 mm x 100 mm x 570 mm
  • Weight: 4400 g
  • GTIN: 4030618313977
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
Title
Category
Type
Direct download
Download basket
Datasheet 3027s025
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.