3027.260 - SIMPLEX soft-face mallet
Rubber composition, with "Stand-Up" / Superplastic; with cast iron housing and high-quality wooden handle

Offering an insert combination of rubber composition/ superplastic, the SIMPLEX soft-face mallets D60mm and D80mm is an indispensable companion for a large number of applications. These top seller made by Halder has now been developed further:

Boasting an ingenious shape, the rubber insert with “stand-up” (3202.2) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer.

The superplastic insert (series 3207) allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in size D60mm and D80mm. Also available with long handle as a sledge hammer. The D80mm version is also available with an extra short handle (Art. 3027.282).

Product features:

  • Further development of Halder’s top seller: The rubber insert with “stand-up” (3202.2) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX soft-face mallet with the insert combination of rubber composition with “stand-up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes D60mm and D80mm and as a sledge hammer.
  • D80mm available with an extra short handle (3027.282).

Application Areas

Gardening and landscaping, paving, curbstone setting, setting L-stones, scaffold construction, tent construction, carpenter's work, fence construction

 

This hammer features an special insert with "Stand-Up" that was incorporated into the housing.

This article 3027.260 - SIMPLEX soft-face mallet Rubber composition, with "Stand-Up" / Superplastic; with cast iron housing and high-quality wooden handle / (Ø: 60 mm) is one variant of the article group SIMPLEX soft-face mallets Rubber composition, with "Stand-Up" / Superplastic; with cast iron housing and high-quality wooden handle (EH 3027.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lkopf [mm]:
150 mm
lhges [mm]:
405 mm
gewicht [g]:
1540 g
Article-No.:
3027.260
SIMPLEX soft-face mallet
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 405 mm
  • Length x Width x Height: 405 mm x 150 mm x 60 mm
  • Weight: 1540 g
  • GTIN: 4030618311119
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

insert 1

  • Rubber composition, black, with "Stand Up"
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

insert 2

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3027.260
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets with "Stand-Up"
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.