24710.0401 - Torque Handles

Torque handles are used wherever a limitation of the exerted hand force is required.

The handle, similar to a knurled nut / knurled thumb screw, with integrated torque mechanism allows a defined torque limit during tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.

These handles combine the functionality of a ratchet wrench with the modern and ergonomic design of a nurled nut / knurled thumb screw.

This article 24710.0401 - Torque Handles / with screw (d1: 42 mm, d3: M8, l: 20 mm) is one variant of the article group Torque Handles (EH 24710.)

Version
picture
d1 [mm]
d2 [mm]
d3 [mm]
l [mm]
Tightening torque +/- 10% - max. [Nm]
Article-No.
Documents
Price [€]
Available
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
20 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0401
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 20 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 153 g
Torque Handles

Material

Cap

  • Thermoplastic PA 6, light grey, similar to RAL 7035

Torque mechanism

  • Steel, hardened

Handle

  • Aluminium, black anodised

Inner part

  • Steel, blackened

Screw

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 24710.0401
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
Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.