22100.0016 - Spring Body

Spring bodies can be used for locating.

This article 22100.0016 - Spring Body / body from steel, round (d1 ±0.05: 2.6 mm) is one variant of the article group Spring Bodies (EH 22100.)

Material
Version
picture
d1 ±0.05 [mm]
L0 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
body from steel, round
picture:
1
d1 ±0.05 [mm]:
2.6 mm
L0 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 1.1 N
Spring load1) F2 ~ [N]:
~ 2 N
Article-No.:
22100.0016
Documents
Spring Body
  • body from steel, round – picture 1
  • d1 ±0.05: 2.6 mm
  • L0: 8 mm
  • L for F1: 6.5 mm
  • L for F2: 5.2 mm
  • L3: 3.8 mm
  • Stroke s: 1.3 mm
  • Spring load1) F1: ~ 1.1 N
  • Spring load1) F2: ~ 2 N
  • Spring rate: 0.7 N/mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.1 g
Spring Body

Material

Body

  • Steel, nickel-plated

Spring

  • Stainless steel 1.4310

Notes

Special springs on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22100.0016
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.