25150.0428 - Rubber Endstop Buffers
cylindrical

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25150.0428 - Rubber Endstop Buffers cylindrical / with screw (d1: 25 mm, l1: 30 mm) is one variant of the article group Rubber Endstop Buffers cylindrical (EH 25150.)

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
t - ~ [mm]
Article-No.
Documents
Price [€]
Available
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
25 mm
l1 [mm]:
30 mm
d2 [mm]:
M6
t ~ [mm]:
-
Article-No.:
25150.0428
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 25 mm
  • l1: 30 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Spring rate R: ~ 68 N/mm
  • Load capacity max.: 509 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 25 g
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet 25150.0428
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
Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.