Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
This article 24591.0520 - Handwheels similar to DIN 950, stainless steel / with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) (d1: 160 mm) is one variant of the article group Handwheels similar to DIN 950, stainless steel (EH 24591.)
Handwheel
Machine handle
Shaft-end washers EH 22270. for axial fastening.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.