3244.081 - SIMPLEX handle
for SIMPLEX sledge hammers with cast iron housing

Made from hickory wood, the ergonomic and varnished wooden handles of the series 3244 are paired with SIMPLEX sledge hammers that come with a cast iron housing and range in size from D60mm to D140mm. The handles for the D60mm and D80 sledge hammers are 70cm long, while the length of the handle for sizes D100mm, D125m and D140mm is 90cm. Hickory is a type of wood with an extra long fibre structure, which contributes to the great stability of the handle. This structure also keeps the handles from ever breaking in two completely and ensures that both pieces remain connected. This prevents injuries caused by hammer heads that have come off.

In line with the smart SIMPLEX principle, all components can be retrofitted. This translates to savings in both money and resources.

Product features:

  • High-quality hickory handles for SIMPLEX sledge hammers with cast iron housing and sizes from D60mm to D140mm.
  • Length of 700mm / 90mm.
  • Shaped ergonomicallyVarnished.
  • Long-fibre, ultra durable.
  • Safety-relevant (will not break in two).
  • Can be retrofitted, resulting in great savings in cost and resources.

This article 3244.081 - SIMPLEX handle for SIMPLEX sledge hammers with cast iron housing / (Ø: 80 mm) is one variant of the article group SIMPLEX hickory handle for SIMPLEX sledge hammers with cast iron housing (EH 3244.)

Ø [mm]
lges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lges [mm]:
700 mm
gewicht [g]:
610 g
Article-No.:
3244.081
SIMPLEX handle
  • Ø: 80 mm
  • lges : 700 mm
  • Length x Width x Height: 700 mm x 41 mm x 41 mm
  • Weight: 610 g
  • GTIN: 4030618301509
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06

Material

Handle

  • Hickory
Title
Category
Type
Direct download
Download basket
Datasheet 3244.081
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.