Product filter
Your selection resulted in 10 hits
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 6.5 N
More details
thermoplastic body, stainless steel ball
d1 +0.1: 4 mm
d2 : 3 mm
d3 : 4.6 mm
l1 ±0.2: 5 mm
l2 : ~ 1 mm
Stroke s: 0.8 mm
Spring load1) F1 : ~ 3 N
Spring load1) F2 : ~ 6.5 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 4 mm
Weight: 0.2 g
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 9.4 N
More details
thermoplastic body, stainless steel ball
d1 +0.1: 5 mm
d2 : 4 mm
d3 : 5.6 mm
l1 ±0.2: 6 mm
l2 : ~ 1 mm
Stroke s: 1 mm
Spring load1) F1 : ~ 6 N
Spring load1) F2 : ~ 9.4 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 5 mm
Weight: 0.4 g
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 6.2 N
Spring load1) F2 ~ [N]:
~ 12.6 N
More details
thermoplastic body, stainless steel ball
d1 +0.1: 6 mm
d2 : 5 mm
d3 : 6.5 mm
l1 ±0.2: 7 mm
l2 : ~ 1 mm
Stroke s: 1.6 mm
Spring load1) F1 : ~ 6.2 N
Spring load1) F2 : ~ 12.6 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 6 mm
Weight: 0.7 g
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 20.4 N
More details
thermoplastic body, stainless steel ball
d1 +0.1: 8 mm
d2 : 6.5 mm
d3 : 8.5 mm
l1 ±0.2: 9 mm
l2 : ~ 1 mm
Stroke s: 1.9 mm
Spring load1) F1 : ~ 10 N
Spring load1) F2 : ~ 20.4 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 8 mm
Weight: 1.5 g
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 11.9 N
Spring load1) F2 ~ [N]:
~ 22.3 N
More details
thermoplastic body, stainless steel ball
d1 +0.1: 10 mm
d2 : 8 mm
d3 : 11 mm
l1 ±0.2: 13.5 mm
l2 : ~ 1.5 mm
Stroke s: 2.4 mm
Spring load1) F1 : ~ 11.9 N
Spring load1) F2 : ~ 22.3 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 10 mm
Weight: 3.1 g
show article view
Ball:
Thermoplastic POM, white
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 6.5 N
More details
body and ball from thermoplastic
d1 +0.1: 4 mm
d2 : 3 mm
d3 : 4.6 mm
l1 ±0.2: 5 mm
l2 : ~ 1 mm
Stroke s: 0.8 mm
Spring load1) F1 : ~ 3 N
Spring load1) F2 : ~ 6.5 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 4 mm
Weight: 0.1 g
show article view
Ball:
Thermoplastic POM, white
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 9.4 N
More details
body and ball from thermoplastic
d1 +0.1: 5 mm
d2 : 4 mm
d3 : 5.6 mm
l1 ±0.2: 6 mm
l2 : ~ 1 mm
Stroke s: 1 mm
Spring load1) F1 : ~ 6 N
Spring load1) F2 : ~ 9.4 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 5 mm
Weight: 0.1 g
show article view
Ball:
Thermoplastic POM, white
Spring load1) F1 ~ [N]:
~ 6.2 N
Spring load1) F2 ~ [N]:
~ 12.6 N
More details
body and ball from thermoplastic
d1 +0.1: 6 mm
d2 : 5 mm
d3 : 6.5 mm
l1 ±0.2: 7 mm
l2 : ~ 1 mm
Stroke s: 1.6 mm
Spring load1) F1 : ~ 6.2 N
Spring load1) F2 : ~ 12.6 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 6 mm
Weight: 0.2 g
show article view
Ball:
Thermoplastic POM, white
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 20.4 N
More details
body and ball from thermoplastic
d1 +0.1: 8 mm
d2 : 6.5 mm
d3 : 8.5 mm
l1 ±0.2: 9 mm
l2 : ~ 1 mm
Stroke s: 1.9 mm
Spring load1) F1 : ~ 10 N
Spring load1) F2 : ~ 20.4 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 8 mm
Weight: 0.5 g
show article view
Ball:
Thermoplastic POM, white
Spring load1) F1 ~ [N]:
~ 11.9 N
Spring load1) F2 ~ [N]:
~ 22.3 N
More details
body and ball from thermoplastic
d1 +0.1: 10 mm
d2 : 8 mm
d3 : 11 mm
l1 ±0.2: 13.5 mm
l2 : ~ 1.5 mm
Stroke s: 2.4 mm
Spring load1) F1 : ~ 11.9 N
Spring load1) F2 : ~ 22.3 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Location hole D1 +0.2: 10 mm
Weight: 1.4 g
show article view
Material
Body
Ball
Stainless steel, hardened
Thermoplastic POM, white
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Calculation of indexing resistance, please refer to appendix - Technical Data -
Assembly
Thanks to the flexible design of the body, a direct manual mounting and a secure overhead installation is possible.
Datasheet EH 22080. Spring Plungers – smooth, with collar and ball, self-clamping
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.