Product filter
Your selection resulted in 8 hits
Material:
Case-hardened steel, case-hardened, blackened
More details
Case-hardened steel
d1 F6: 16 mm
d2 -0.01: 36.99 mm
d3 : 20 mm
d4 : 36.5 mm
d5 : 4.5 mm
d6 : 8 mm
d7 : 29 mm
l1 : 5.25 mm
l2 : 11.56 mm
l3 : ~ 7 mm
Location hole D2 H7: 37 mm
Location hole D5 : M4
Location hole D8 +1: 20 mm
Location hole D9 : 38.5 mm
Location hole T1 ±0.02: 11.91 mm
Location hole T2: 22 mm
Location hole T3: 12 mm
Weight: 73 g
show article view
Material:
Case-hardened steel, case-hardened, blackened
More details
Case-hardened steel
d1 F6: 20 mm
d2 -0.01: 44.99 mm
d3 : 25 mm
d4 : 44.5 mm
d5 : 5.5 mm
d6 : 10 mm
d7 : 35 mm
l1 : 5.25 mm
l2 : 15.82 mm
l3 : ~ 10 mm
Location hole D2 H7: 45 mm
Location hole D5 : M5
Location hole D8 +1: 25 mm
Location hole D9 : 46.5 mm
Location hole T1 ±0.02: 16.21 mm
Location hole T2: 22 mm
Location hole T3: 12 mm
Weight: 132 g
show article view
Material:
Case-hardened steel, case-hardened, blackened
More details
Case-hardened steel
d1 F6: 25 mm
d2 -0.01: 54.99 mm
d3 : 31 mm
d4 : 54.5 mm
d5 : 6.6 mm
d6 : 11 mm
d7 : 42 mm
l1 : 5.25 mm
l2 : 19.94 mm
l3 : ~ 13.5 mm
Location hole D2 H7: 55 mm
Location hole D5 : M6
Location hole D8 +1: 31 mm
Location hole D9 : 56.5 mm
Location hole T1 ±0.02: 20.32 mm
Location hole T2: 28 mm
Location hole T3: 14 mm
Weight: 264 g
show article view
Material:
Case-hardened steel, case-hardened, blackened
More details
Case-hardened steel
d1 F6: 30 mm
d2 -0.01: 59.99 mm
d3 : 37 mm
d4 : 59.5 mm
d5 : 6.6 mm
d6 : 11 mm
d7 : 48 mm
l1 : 5.25 mm
l2 : 21.77 mm
l3 : ~ 15 mm
Location hole D2 H7: 60 mm
Location hole D5 : M6
Location hole D8 +1: 37 mm
Location hole D9 : 61.5 mm
Location hole T1 ±0.02: 22.15 mm
Location hole T2: 28 mm
Location hole T3: 14 mm
Weight: 318 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
Stainless steel
d1 F6: 16 mm
d2 -0.01: 36.99 mm
d3 : 20 mm
d4 : 36.5 mm
d5 : 4.5 mm
d6 : 8 mm
d7 : 29 mm
l1 : 5.25 mm
l2 : 11.56 mm
l3 : ~ 7 mm
Location hole D2 H7: 37 mm
Location hole D5 : M4
Location hole D8 +1: 20 mm
Location hole D9 : 38.5 mm
Location hole T1 ±0.02: 11.91 mm
Location hole T2: 22 mm
Location hole T3: 12 mm
Weight: 73 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
Stainless steel
d1 F6: 20 mm
d2 -0.01: 44.99 mm
d3 : 25 mm
d4 : 44.5 mm
d5 : 5.5 mm
d6 : 10 mm
d7 : 35 mm
l1 : 5.25 mm
l2 : 15.82 mm
l3 : ~ 10 mm
Location hole D2 H7: 45 mm
Location hole D5 : M5
Location hole D8 +1: 25 mm
Location hole D9 : 46.5 mm
Location hole T1 ±0.02: 16.21 mm
Location hole T2: 22 mm
Location hole T3: 12 mm
Weight: 132 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
Stainless steel
d1 F6: 25 mm
d2 -0.01: 54.99 mm
d3 : 31 mm
d4 : 54.5 mm
d5 : 6.6 mm
d6 : 11 mm
d7 : 42 mm
l1 : 5.25 mm
l2 : 19.94 mm
l3 : ~ 13.5 mm
Location hole D2 H7: 55 mm
Location hole D5 : M6
Location hole D8 +1: 31 mm
Location hole D9 : 56.5 mm
Location hole T1 ±0.02: 20.32 mm
Location hole T2: 28 mm
Location hole T3: 14 mm
Weight: 264 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
Stainless steel
d1 F6: 30 mm
d2 -0.01: 59.99 mm
d3 : 37 mm
d4 : 59.5 mm
d5 : 6.6 mm
d6 : 11 mm
d7 : 48 mm
l1 : 5.25 mm
l2 : 21.77 mm
l3 : ~ 15 mm
Location hole D2 H7: 60 mm
Location hole D5 : M6
Location hole D8 +1: 37 mm
Location hole D9 : 61.5 mm
Location hole T1 ±0.02: 22.15 mm
Location hole T2: 28 mm
Location hole T3: 14 mm
Weight: 318 g
show article view
Material
Case-hardened steel, case-hardened, blackened
Stainless steel 1.4112, hardened
Assembly
The screw fit locating bushings for positioning clamping pins are inserted in the machine table or in the base plate and are screwed on.
Supplied with mounting screws.
Datasheet EH 23111. Locating Bushings – for positioning clamping pins, for screw fit
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.