Product filter
Your selection resulted in 12 hits
Version:
with female thread
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
More details
with female thread – picture 1
d1 : M12 x 1,5 mm
d2 : 9 mm
d3 : 21 mm
d4 : M4
d5 : M4
d6 : 4.3 mm
l1 : 46 mm
l2 : 19 mm
l3 : 26 mm
l4 : 14 mm
l5 -0.2: 11.5 mm
l6 : 35 mm
l7 : 6 mm
t min.: 8 mm
b: 12 mm
k: 25 mm
Stroke s: 6 mm
WS WS1 : 8 mm
WS WS2 : 19 mm
Spring load1) F1 : 16 N
Spring load1) F2 : 35 N
Operating temperature range max.: 100 °C
Weight: 85 g
show article view
Version:
with female thread
Spring load1) F1 [N]:
25 N
Spring load1) F2 [N]:
71 N
More details
with female thread – picture 1
d1 : M16 x 1,5 mm
d2 : 12 mm
d3 : 21 mm
d4 : M5
d5 : M5
d6 : 5.3 mm
l1 : 56 mm
l2 : 27 mm
l3 : 34 mm
l4 : 18 mm
l5 -0.2: 15.5 mm
l6 : 47 mm
l7 : 8 mm
t min.: 10 mm
b: 14 mm
k: 35 mm
Stroke s: 8 mm
WS WS1 : 10 mm
WS WS2 : 24 mm
Spring load1) F1 : 25 N
Spring load1) F2 : 71 N
Operating temperature range max.: 100 °C
Weight: 153 g
show article view
Version:
with female thread
Spring load1) F1 [N]:
40 N
Spring load1) F2 [N]:
130 N
More details
with female thread – picture 1
d1 : M20 x 1,5 mm
d2 : 14.5 mm
d3 : 25 mm
d4 : M6
d5 : M5
d6 : 5.3 mm
l1 : 69.5 mm
l2 : 33 mm
l3 : 34 mm
l4 : 18 mm
l5 -0.2: 15.5 mm
l6 : 47 mm
l7 : 10 mm
t min.: 12 mm
b: 14 mm
k: 35 mm
Stroke s: 10 mm
WS WS1 : 12 mm
WS WS2 : 30 mm
Spring load1) F1 : 40 N
Spring load1) F2 : 130 N
Operating temperature range max.: 100 °C
Weight: 213 g
show article view
Version:
with tipped point
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
More details
with tipped point – picture 2
d1 : M12 x 1,5 mm
d2 : 9 mm
d3 : 21 mm
d5 : M4
d6 : 4.3 mm
l1 : 46 mm
l2 : 19 mm
l3 : 26 mm
l4 : 14 mm
l5 -0.2: 11.5 mm
l6 : 35 mm
l7 : 6 mm
b: 12 mm
k: 25 mm
Stroke s: 6 mm
WS WS1 : 8 mm
WS WS2 : 19 mm
Spring load1) F1 : 16 N
Spring load1) F2 : 35 N
Operating temperature range max.: 100 °C
Weight: 85 g
show article view
Version:
with tipped point
Spring load1) F1 [N]:
25 N
Spring load1) F2 [N]:
71 N
More details
with tipped point – picture 2
d1 : M16 x 1,5 mm
d2 : 12 mm
d3 : 21 mm
d5 : M5
d6 : 5.3 mm
l1 : 56 mm
l2 : 27 mm
l3 : 34 mm
l4 : 18 mm
l5 -0.2: 15.5 mm
l6 : 47 mm
l7 : 8 mm
b: 14 mm
k: 35 mm
Stroke s: 8 mm
WS WS1 : 10 mm
WS WS2 : 24 mm
Spring load1) F1 : 25 N
Spring load1) F2 : 71 N
Operating temperature range max.: 100 °C
Weight: 152 g
show article view
Version:
with tipped point
Spring load1) F1 [N]:
40 N
Spring load1) F2 [N]:
130 N
More details
with tipped point – picture 2
d1 : M20 x 1,5 mm
d2 : 14.5 mm
d3 : 25 mm
d5 : M5
d6 : 5.3 mm
l1 : 69.5 mm
l2 : 33 mm
l3 : 34 mm
l4 : 18 mm
l5 -0.2: 15.5 mm
l6 : 47 mm
l7 : 10 mm
b: 14 mm
k: 35 mm
Stroke s: 10 mm
WS WS1 : 12 mm
WS WS2 : 30 mm
Spring load1) F1 : 40 N
Spring load1) F2 : 130 N
Operating temperature range max.: 100 °C
Weight: 209 g
show article view
Version:
with rounded pin
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
More details
with rounded pin – picture 3
d1 : M12 x 1,5 mm
d2 : 9 mm
d3 : 21 mm
d5 : M4
d6 : 4.3 mm
l1 : 46 mm
l2 : 19 mm
l3 : 26 mm
l4 : 14 mm
l5 -0.2: 11.5 mm
l6 : 35 mm
l7 : 6 mm
r: 4.5 mm
b: 12 mm
k: 25 mm
Stroke s: 6 mm
WS WS1 : 8 mm
WS WS2 : 19 mm
Spring load1) F1 : 16 N
Spring load1) F2 : 35 N
Operating temperature range max.: 100 °C
Weight: 84 g
show article view
Version:
with rounded pin
Spring load1) F1 [N]:
25 N
Spring load1) F2 [N]:
71 N
More details
with rounded pin – picture 3
d1 : M16 x 1,5 mm
d2 : 12 mm
d3 : 21 mm
d5 : M5
d6 : 5.3 mm
l1 : 56 mm
l2 : 27 mm
l3 : 34 mm
l4 : 18 mm
l5 -0.2: 15.5 mm
l6 : 47 mm
l7 : 8 mm
r: 6 mm
b: 14 mm
k: 35 mm
Stroke s: 8 mm
WS WS1 : 10 mm
WS WS2 : 24 mm
Spring load1) F1 : 25 N
Spring load1) F2 : 71 N
Operating temperature range max.: 100 °C
Weight: 155 g
show article view
Version:
with rounded pin
Spring load1) F1 [N]:
40 N
Spring load1) F2 [N]:
130 N
More details
with rounded pin – picture 3
d1 : M20 x 1,5 mm
d2 : 14.5 mm
d3 : 25 mm
d5 : M5
d6 : 5.3 mm
l1 : 69.5 mm
l2 : 33 mm
l3 : 34 mm
l4 : 18 mm
l5 -0.2: 15.5 mm
l6 : 47 mm
l7 : 10 mm
r: 7.2 mm
b: 14 mm
k: 35 mm
Stroke s: 10 mm
WS WS1 : 12 mm
WS WS2 : 30 mm
Spring load1) F1 : 40 N
Spring load1) F2 : 130 N
Operating temperature range max.: 100 °C
Weight: 213 g
show article view
Spring load1) F1 [N]:
16 N
Spring load1) F2 [N]:
35 N
More details
with prism – picture 4
d1 : M12 x 1,5 mm
d2 : 9 mm
d3 : 21 mm
d5 : M4
d6 : 4.3 mm
l1 : 46 mm
l2 : 19 mm
l3 : 26 mm
l4 : 14 mm
l5 -0.2: 11.5 mm
l6 : 35 mm
l7 : 6 mm
b: 12 mm
k: 25 mm
Stroke s: 6 mm
WS WS1 : 4 mm
WS WS2 : 19 mm
Spring load1) F1 : 16 N
Spring load1) F2 : 35 N
Operating temperature range max.: 100 °C
Weight: 84 g
show article view
Spring load1) F1 [N]:
25 N
Spring load1) F2 [N]:
71 N
More details
with prism – picture 4
d1 : M16 x 1,5 mm
d2 : 12 mm
d3 : 21 mm
d5 : M5
d6 : 5.3 mm
l1 : 56 mm
l2 : 27 mm
l3 : 34 mm
l4 : 18 mm
l5 -0.2: 15.5 mm
l6 : 47 mm
l7 : 8 mm
b: 14 mm
k: 35 mm
Stroke s: 8 mm
WS WS1 : 6 mm
WS WS2 : 24 mm
Spring load1) F1 : 25 N
Spring load1) F2 : 71 N
Operating temperature range max.: 100 °C
Weight: 152 g
show article view
Spring load1) F1 [N]:
40 N
Spring load1) F2 [N]:
130 N
More details
with prism – picture 4
d1 : M20 x 1,5 mm
d2 : 14.5 mm
d3 : 25 mm
d5 : M5
d6 : 5.3 mm
l1 : 69.5 mm
l2 : 33 mm
l3 : 34 mm
l4 : 18 mm
l5 -0.2: 15.5 mm
l6 : 47 mm
l7 : 10 mm
b: 14 mm
k: 35 mm
Stroke s: 10 mm
WS WS1 : 8 mm
WS WS2 : 30 mm
Spring load1) F1 : 40 N
Spring load1) F2 : 130 N
Operating temperature range max.: 100 °C
Weight: 208 g
show article view
Material
Pin
Steel, case-hardened, blackened
Body
Steel, zinc-plated by galvanization
Grub Screw
Steel, blackened, with brass pad
Mounting block
Zinc die-cast, plastic coated, black
Knob
Lock nut
Datasheet EH 23230. Push Plungers – with pin, protected against rotating
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.