Product filter
Your selection resulted in 5 hits
For down-hold clamps [mm]:
M8
More details
b1 : 30 mm
b2 : 15 mm
b3 : 9 mm
d: M8
h1 -0.4: 15 mm
h2 : 6.5 mm
l1 : 100 mm
l2 : 63 mm
l3 : 20 mm
For down-hold clamps: M8
Weight: 243 g
show article view
For down-hold clamps [mm]:
M12
More details
b1 : 40 mm
b2 : 20 mm
b3 : 13 mm
d: M12
h1 -0.4: 20 mm
h2 : 7.5 mm
l1 : 120 mm
l2 : 72 mm
l3 : 25 mm
For down-hold clamps: M12
Weight: 515 g
show article view
For down-hold clamps [mm]:
M16
More details
b1 : 60 mm
b2 : 26 mm
b3 : 17 mm
d: M16
h1 -0.4: 30 mm
h2 : 13 mm
l1 : 140 mm
l2 : 80 mm
l3 : 30 mm
For down-hold clamps: M16
Weight: 1456 g
show article view
For down-hold clamps [mm]:
-
More details
b1 : 80 mm
b2 : 32 mm
b3 : 21 mm
d: M20
h1 -0.4: 40 mm
h2 : 18 mm
l1 : 200 mm
l2 : 110 mm
l3 : 50 mm
Weight: 3900 g
show article view
For down-hold clamps [mm]:
-
More details
b1 : 90 mm
b2 : 38 mm
b3 : 25 mm
d: M24
h1 -0.4: 50 mm
h2 : 24 mm
l1 : 220 mm
l2 : 130 mm
l3 : 55 mm
Weight: 5850 g
show article view
Material
Heat-treated steel, tempered, blackened
Datasheet EH 23210. Holding Plates – for down-hold clamps
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
What are the benefits of down-hold clamps compared to a machine vice?
Down-hold clamps possess a minimal interfering contour and can be positioned with great flexibility thanks to the matching holding plates. They also come in a version with clamping lever that can be operated without the help of tools.