Product filter
Your selection resulted in 4 hits
Clamping force max. [kN]:
6.7 kN
More details
b1 : 18.6 mm
b1 max. spread: 20.3 mm
b2 : 16.1 mm
h1 : 19 mm
h2 : 9.5 mm
l: 23.8 mm
d: M6
WS: 5 mm
Clamping force max.: 6.7 kN
Tightening torque max.: 14.3 Nm
Weight: 37 g
show article view
Clamping force max. [kN]:
8.9 kN
More details
b1 : 24.8 mm
b1 max. spread: 26.9 mm
b2 : 20.8 mm
h1 : 25.9 mm
h2 : 12.7 mm
l: 31.7 mm
d: M8
WS: 6 mm
Clamping force max.: 8.9 kN
Tightening torque max.: 14.5 Nm
Weight: 87 g
show article view
Clamping force max. [kN]:
15.6 kN
More details
b1 : 37.3 mm
b1 max. spread: 39.9 mm
b2 : 30.8 mm
h1 : 38.6 mm
h2 : 19 mm
l: 47.6 mm
d: M12
WS: 10 mm
Clamping force max.: 15.6 kN
Tightening torque max.: 38.4 Nm
Weight: 280 g
show article view
Clamping force max. [kN]:
26.7 kN
More details
b1 : 49.7 mm
b1 max. spread: 53 mm
b2 : 41.2 mm
h1 : 51.5 mm
h2 : 25.4 mm
l: 63.5 mm
d: M16
WS: 14 mm
Clamping force max.: 26.7 kN
Tightening torque max.: 74.6 Nm
Weight: 700 g
show article view
Material
Body
Taper
Case-hardened steel, blackened
Screw
Assembly
Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.
Accessories
T-nuts EH 23010. have to be purchased separately.
Further products
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.