Product filter
Your selection resulted in 4 hits
Nominal dimension b1 [mm]:
6.6 mm
More details
Nominal dimension b1 : 6.6 mm
l1 : 50 mm
d3 : 5.8 mm
a1 : 10 mm
a2 : 2.5 mm
b2 : 20 mm
b3 : 8 mm
e1 : 10 mm
e2 : 20 mm
h: 1.6 mm
l2 : 5 mm
Ball diameter: 8.5 mm
Weight: 60 g
show article view
Nominal dimension b1 [mm]:
9 mm
More details
Nominal dimension b1 : 9 mm
l1 : 60 mm
d3 : 7.2 mm
a1 : 12 mm
a2 : 3 mm
b2 : 25 mm
b3 : 10 mm
e1 : 13 mm
e2 : 22 mm
h: 2 mm
l2 : 6.5 mm
Ball diameter: 10 mm
Weight: 109 g
show article view
Nominal dimension b1 [mm]:
11 mm
More details
Nominal dimension b1 : 11 mm
l1 : 80 mm
d3 : 8.6 mm
a1 : 15 mm
a2 : 3.5 mm
b2 : 30 mm
b3 : 12 mm
e1 : 15 mm
e2 : 30 mm
h: 2.7 mm
l2 : 7.5 mm
Ball diameter: 12 mm
Weight: 218 g
show article view
Nominal dimension b1 [mm]:
13 mm
More details
Nominal dimension b1 : 13 mm
l1 : 125 mm
d3 : 10.5 mm
a1 : 20 mm
a2 : 4 mm
b2 : 40 mm
b3 : 14 mm
e1 : 21 mm
e2 : 50 mm
h: 3.5 mm
l2 : 10.5 mm
Ball diameter: 16 mm
Weight: 616 g
show article view
Material
Ball
Ball-bearing steel, hardened, bright
Clamp
Heat-treated steel, blackened
Notes
Ball protected against rotating.
Datasheet EH 23180. Clamps – with flat-faced ball, similar to DIN 6314
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.