Product filter
Your selection resulted in 17 hits
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M6
d2 : 7 mm
e: 11.5 mm
m: 9 mm
r: 9 mm
s: 10 mm
Weight: 3.8 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M8
d2 : 9 mm
e: 15 mm
m: 12 mm
r: 11 mm
s: 13 mm
Weight: 8.4 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M10
d2 : 11.5 mm
e: 18.5 mm
m: 15 mm
r: 15 mm
s: 16 mm
Weight: 20 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M12
d2 : 14 mm
e: 20.8 mm
m: 18 mm
r: 17 mm
s: 18 mm
Weight: 24 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M14
d2 : 16 mm
e: 24.2 mm
m: 21 mm
r: 20 mm
s: 21 mm
Weight: 39 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M16
d2 : 18 mm
e: 27.7 mm
m: 24 mm
r: 22 mm
s: 24 mm
Weight: 55 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M18
d2 : 20 mm
e: 31.2 mm
m: 27 mm
r: 24.5 mm
s: 27 mm
Weight: 82 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M20
d2 : 22 mm
e: 34.6 mm
m: 30 mm
r: 27 mm
s: 30 mm
Weight: 110 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M22
d2 : 24 mm
e: 39.3 mm
m: 33 mm
r: 29 mm
s: 34 mm
Weight: 162 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M24
d2 : 26 mm
e: 41.6 mm
m: 36 mm
r: 32 mm
s: 36 mm
Weight: 192 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M30
d2 : 32 mm
e: 53.1 mm
m: 45 mm
r: 41 mm
s: 46 mm
Weight: 396 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
More details
with lateral spherical bearing surface, form B, Heat-treated steel
d1 : M36
d2 : 38 mm
e: 63.5 mm
m: 54 mm
r: 50 mm
s: 55 mm
Weight: 684 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Stainless steel 1.4305
More details
with lateral spherical bearing surface, form B, Stainless steel
d1 : M8
d2 : 9 mm
e: 15 mm
m: 12 mm
r: 11 mm
s: 13 mm
Weight: 8.4 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Stainless steel 1.4305
More details
with lateral spherical bearing surface, form B, Stainless steel
d1 : M10
d2 : 11.5 mm
e: 18.5 mm
m: 15 mm
r: 15 mm
s: 17 mm
Weight: 20 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Stainless steel 1.4305
More details
with lateral spherical bearing surface, form B, Stainless steel
d1 : M12
d2 : 14 mm
e: 20.8 mm
m: 18 mm
r: 17 mm
s: 19 mm
Weight: 29 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Stainless steel 1.4305
More details
with lateral spherical bearing surface, form B, Stainless steel
d1 : M16
d2 : 18 mm
e: 27.7 mm
m: 24 mm
r: 22 mm
s: 24 mm
Weight: 55 g
show article view
Version:
with lateral spherical bearing surface, form B
Material:
Stainless steel 1.4305
More details
with lateral spherical bearing surface, form B, Stainless steel
d1 : M20
d2 : 22 mm
e: 34.6 mm
m: 30 mm
r: 27 mm
s: 30 mm
Weight: 110 g
show article view
Material
Heat-treated steel, tempered, quality 10, phosphated
Stainless steel 1.4305
References
For torques and strengths please refer to appendix - Technical Data -
Datasheet EH 23070. Fixture Nuts – DIN 6330 (height 1,5 d)
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.