EH 23340.
The centering clamping mandrels are often used in mechanical engineering. However, thanks to their simple operation and quick assembly, they can be used in all industries.
Thanks to the lateral handling it can also be used for blind hole drilling.
Centering clamping mandrels are used for centering and clamping of workpieces with a locating hole.
The centering clamping mandrels have the following characteristics:
Your selection resulted in 1 hits
More details
Body
Clamping screw
The centering clamping mandrel can be machined to the required seating diameter (e.g. by turning/milling). It must be noticed that before machining the centering clamping mandrel, it will be expanded approx. 0,1 mm over the clamping diameter. To machine the mandrel, a locking ring will be provided.
Further or detailed information can be found in the assembly and operating instructions.
The internal hexagon, which is attached to the side, allows the outer diameter to be expanded.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.