The centering clamping mandrels, cylindrical are ideal for use in fixture construction. They enable workpieces to be clamped with a hole on their inside diameter and therefore without interfering clamping edges. The centering clamping mandrels can be mounted on grid and fixture plates, for example, by pressing them into bores or screwing them into threads.
They enable exact positioning, offer precise repeat accuracy and achieve high holding forces when clamping parts with holes. The centring clamping mandrels offer the possibility of fixing complex workpieces without external clamping elements to enable these components to be machined on 5 sides.
The centering clamping mandrels, cylindrical have the following characteristics:
This article 23340.0510 - Centering Clamping Mandrels cylindrical / press-fit (d1: 10 mm) is one variant of the article group Centering Clamping Mandrels cylindrical (EH 23340.)
Body
Clamping screw
The centering clamping mandrel can be adjusted to the respective diameter by turning or milling.
Picture 1 - Mounting in bore hole or socket.
Thread for clamping screw required.
Picture 2 – Mounting in thread.
Clamping screw for the mounting.
Remove from body.
Srew-in centering clamping elements and tighten using the wrench size (WS2).
It is operated using the conical clamping screw (WS1). This expands the body by up to 0.7 mm.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels