EH 3709.
The SIMPLEX series 3709 is equipped with the soft metal insert on either side.
Made of aluminium, the silver insert (series 3209) is hard, heat-resistant and a replacement for a classic lead hammer.
The black, reinforced cast iron housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.
Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).
In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.
This version is available in sizes ranging from D30mm to D80mm and as a sledge hammer (3709.081).
Product features:
For high impact, straightening work, mould construction, plant construction, assembly, repair and maintenance work
Your selection resulted in 5 hits
More details
Handle
Inserts
Housing
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.