Pins with plastic bearing surface

EH 22691.

Pins with plastic bearing surface can be used as protective supports, stops, and thrust pads. This protects high-quality surfaces from damage.

Your selection resulted in 14 hits

Version
picture
h ±0.1 [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with male thread, body made of plastic (PEEK), bearing surface plain
picture:
1
h ±0.1 [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22691.0122
CAD
Documents
Pins
  • with male thread, body made of plastic (PEEK), bearing surface plain – picture 1
  • h ±0.1: 15 mm
  • d1: M8
  • d2: 17 mm
  • d3: 19 mm
  • l ±1: 8 mm
  • WS1: 17 mm
  • WS2: 4 mm
  • Load capacity for static load max.: 8.5 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 12 g
show article view
Pins
Version:
with male thread, body made of plastic (PEEK), bearing surface plain
picture:
1
h ±0.1 [mm]:
20 mm
d1 [mm]:
M10
Article-No.:
22691.0133
CAD
Documents
Pins
  • with male thread, body made of plastic (PEEK), bearing surface plain – picture 1
  • h ±0.1: 20 mm
  • d1: M10
  • d2: 19 mm
  • d3: 21.5 mm
  • l ±1: 10 mm
  • WS1: 19 mm
  • WS2: 5 mm
  • Load capacity for static load max.: 9.5 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Pins
Version:
with male thread, body made of plastic (PEEK), bearing surface plain
picture:
1
h ±0.1 [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22691.0143
CAD
Documents
Pins
  • with male thread, body made of plastic (PEEK), bearing surface plain – picture 1
  • h ±0.1: 20 mm
  • d1: M12
  • d2: 22 mm
  • d3: 25 mm
  • l ±1: 14 mm
  • WS1: 22 mm
  • WS2: 6 mm
  • Load capacity for static load max.: 14 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22691.0021
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 10 mm
  • d1: M8
  • d2: 12.5 mm
  • d3: 19.4 mm
  • l: 10 mm
  • WS1: 17 mm
  • Load capacity for static load max.: 11.5 kN
  • Tightening torque max.: 18 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
10 mm
d1 [mm]:
M10
Article-No.:
22691.0031
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 10 mm
  • d1: M10
  • d2: 14.5 mm
  • d3: 21.9 mm
  • l: 12 mm
  • WS1: 19 mm
  • Load capacity for static load max.: 15.5 kN
  • Tightening torque max.: 32 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 20 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
15 mm
d1 [mm]:
M10
Article-No.:
22691.0032
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 15 mm
  • d1: M10
  • d2: 14.5 mm
  • d3: 21.9 mm
  • l: 12 mm
  • WS1: 19 mm
  • Load capacity for static load max.: 15.5 kN
  • Tightening torque max.: 32 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22691.0041
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 10 mm
  • d1: M12
  • d2: 17.5 mm
  • d3: 25.2 mm
  • l: 14 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 22.5 kN
  • Tightening torque max.: 60 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 28 g
show article view
Pins
Version:
with male thread, plastic insert, bearing surface plain
picture:
2
h ±0.1 [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22691.0042
CAD
Documents
Pins
  • with male thread, plastic insert, bearing surface plain – picture 2
  • h ±0.1: 15 mm
  • d1: M12
  • d2: 17.5 mm
  • d3: 25.2 mm
  • l: 14 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 22.5 kN
  • Tightening torque max.: 60 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 45 g
show article view
Pins
Version:
with female thread, body made of plastic (PEEK), bearing surface plain
picture:
3
h ±0.1 [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22691.0222
CAD
Documents
Pins
  • with female thread, body made of plastic (PEEK), bearing surface plain – picture 3
  • h ±0.1: 15 mm
  • d1: M8
  • d2: 17 mm
  • d3: 19 mm
  • t: 9 mm
  • WS1: 17 mm
  • Load capacity for static load max.: 8.5 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 6.4 g
show article view
Pins
Version:
with female thread, body made of plastic (PEEK), bearing surface plain
picture:
3
h ±0.1 [mm]:
20 mm
d1 [mm]:
M10
Article-No.:
22691.0233
CAD
Documents
Pins
  • with female thread, body made of plastic (PEEK), bearing surface plain – picture 3
  • h ±0.1: 20 mm
  • d1: M10
  • d2: 19 mm
  • d3: 21.5 mm
  • t: 10 mm
  • WS1: 19 mm
  • Load capacity for static load max.: 9.5 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Pins
Version:
with female thread, body made of plastic (PEEK), bearing surface plain
picture:
3
h ±0.1 [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22691.0243
CAD
Documents
Pins
  • with female thread, body made of plastic (PEEK), bearing surface plain – picture 3
  • h ±0.1: 20 mm
  • d1: M12
  • d2: 22 mm
  • d3: 25 mm
  • t: 12 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 14 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 13 g
show article view
Pins
Version:
with female thread, plastic insert (PEEK), bearing surface plain
picture:
4
h ±0.1 [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22691.0324
CAD
Documents
Pins
  • with female thread, plastic insert (PEEK), bearing surface plain – picture 4
  • h ±0.1: 25 mm
  • d1: M8
  • d2: 12.5 mm
  • d3: 19.4 mm
  • t: 12 mm
  • WS1: 17 mm
  • Load capacity for static load max.: 11.5 kN
  • Tightening torque1) max.: 18 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 35 g
show article view
Pins
Version:
with female thread, plastic insert (PEEK), bearing surface plain
picture:
4
h ±0.1 [mm]:
30 mm
d1 [mm]:
M10
Article-No.:
22691.0335
CAD
Documents
Pins
  • with female thread, plastic insert (PEEK), bearing surface plain – picture 4
  • h ±0.1: 30 mm
  • d1: M10
  • d2: 14.5 mm
  • d3: 21.9 mm
  • t: 15 mm
  • WS1: 19 mm
  • Load capacity for static load max.: 15.5 kN
  • Tightening torque1) max.: 32 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 53 g
show article view
Pins
Version:
with female thread, plastic insert (PEEK), bearing surface plain
picture:
4
h ±0.1 [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22691.0345
CAD
Documents
Pins
  • with female thread, plastic insert (PEEK), bearing surface plain – picture 4
  • h ±0.1: 30 mm
  • d1: M12
  • d2: 17.5 mm
  • d3: 25.2 mm
  • t: 18 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 22.5 kN
  • Tightening torque1) max.: 60 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 68 g
show article view
Pins

Material

Insert

  • Plastic (PEEK), blue

Threaded bushing

  • Stainless steel

Grub Screw

  • Stainless steel

Body

  • Plastic (PEEK), blue
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22691. Pins – with plastic bearing surface
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.