Socket Pins with spring-loaded balls

EH 22400.

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

All versions are corrosion resistant.

Version with ergonomic grip.

Your selection resulted in 20 hits

d1 -0.04 -0.08 [mm]
l1 +0.6 [mm]
Shearing resistance, two-shear [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
10 mm
Shearing resistance, two-shear [kN]:
22 kN
Article-No.:
22400.0062
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 10 mm
  • d2: 6.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 5 mm
  • l3: 27 mm
  • l4: 10.8 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear: 22 kN
  • Tensile force max. unlubricated: 8 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 16 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
15 mm
Shearing resistance, two-shear [kN]:
22 kN
Article-No.:
22400.0064
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 15 mm
  • d2: 6.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 5 mm
  • l3: 27 mm
  • l4: 10.8 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear: 22 kN
  • Tensile force max. unlubricated: 8 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 17 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear [kN]:
22 kN
Article-No.:
22400.0066
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 20 mm
  • d2: 6.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 5 mm
  • l3: 27 mm
  • l4: 10.8 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear: 22 kN
  • Tensile force max. unlubricated: 8 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 18 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
25 mm
Shearing resistance, two-shear [kN]:
22 kN
Article-No.:
22400.0068
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 25 mm
  • d2: 6.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 5 mm
  • l3: 27 mm
  • l4: 10.8 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear: 22 kN
  • Tensile force max. unlubricated: 8 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 19 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear [kN]:
22 kN
Article-No.:
22400.0070
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 30 mm
  • d2: 6.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 5 mm
  • l3: 27 mm
  • l4: 10.8 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear: 22 kN
  • Tensile force max. unlubricated: 8 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 19 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear [kN]:
22 kN
Article-No.:
22400.0075
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 50 mm
  • d2: 6.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 5 mm
  • l3: 27 mm
  • l4: 10.8 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear: 22 kN
  • Tensile force max. unlubricated: 8 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 24 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
15 mm
Shearing resistance, two-shear [kN]:
40 kN
Article-No.:
22400.0084
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 15 mm
  • d2: 8.7 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 6.3 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear: 40 kN
  • Tensile force max. unlubricated: 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 21 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear [kN]:
40 kN
Article-No.:
22400.0086
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 20 mm
  • d2: 8.7 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 6.3 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear: 40 kN
  • Tensile force max. unlubricated: 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 23 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
25 mm
Shearing resistance, two-shear [kN]:
40 kN
Article-No.:
22400.0088
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 25 mm
  • d2: 8.7 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 6.3 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear: 40 kN
  • Tensile force max. unlubricated: 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 25 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear [kN]:
40 kN
Article-No.:
22400.0090
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 30 mm
  • d2: 8.7 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 6.3 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear: 40 kN
  • Tensile force max. unlubricated: 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 27 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear [kN]:
40 kN
Article-No.:
22400.0095
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 50 mm
  • d2: 8.7 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 6.3 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear: 40 kN
  • Tensile force max. unlubricated: 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 40 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
15 mm
Shearing resistance, two-shear [kN]:
62 kN
Article-No.:
22400.0104
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 15 mm
  • d2: 12 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 8.7 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear: 62 kN
  • Tensile force max. unlubricated: 30 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear [kN]:
62 kN
Article-No.:
22400.0106
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 20 mm
  • d2: 12 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 8.7 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear: 62 kN
  • Tensile force max. unlubricated: 30 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 34 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
25 mm
Shearing resistance, two-shear [kN]:
62 kN
Article-No.:
22400.0108
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 25 mm
  • d2: 12 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 8.7 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear: 62 kN
  • Tensile force max. unlubricated: 30 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 37 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear [kN]:
62 kN
Article-No.:
22400.0110
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 30 mm
  • d2: 12 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 8.7 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear: 62 kN
  • Tensile force max. unlubricated: 30 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 40 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear [kN]:
62 kN
Article-No.:
22400.0115
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 50 mm
  • d2: 12 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 8.7 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear: 62 kN
  • Tensile force max. unlubricated: 30 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 52 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
12 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear [kN]:
90 kN
Article-No.:
22400.0122
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 12 mm
  • l1 +0.6: 20 mm
  • d2: 14.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 9.5 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 12 mm
  • Shearing resistance, two-shear: 90 kN
  • Tensile force max. unlubricated: 32 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 42 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
12 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear [kN]:
90 kN
Article-No.:
22400.0124
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 12 mm
  • l1 +0.6: 30 mm
  • d2: 14.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 9.5 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 12 mm
  • Shearing resistance, two-shear: 90 kN
  • Tensile force max. unlubricated: 32 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 51 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
12 mm
l1 +0.6 [mm]:
40 mm
Shearing resistance, two-shear [kN]:
90 kN
Article-No.:
22400.0126
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 12 mm
  • l1 +0.6: 40 mm
  • d2: 14.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 9.5 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 12 mm
  • Shearing resistance, two-shear: 90 kN
  • Tensile force max. unlubricated: 32 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 60 g
show article view
Socket Pins
d1 -0.04 -0.08 [mm]:
12 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear [kN]:
90 kN
Article-No.:
22400.0128
CAD
Documents
Socket Pins
  • d1 -0.04 -0.08: 12 mm
  • l1 +0.6: 50 mm
  • d2: 14.5 mm
  • d3: 38 mm
  • d4: 17.3 mm
  • l2 ±1: 9.5 mm
  • l3: 28.6 mm
  • l4: 10.8 mm
  • Location hole H11: 12 mm
  • Shearing resistance, two-shear: 90 kN
  • Tensile force max. unlubricated: 32 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 69 g
show article view
Socket Pins

Material

Pin part

  • Stainless steel 1.4305

Handle

  • Thermoplastic PA 6, grey

Spring

  • Stainless steel

Notes

Security note: balls are spring-loaded and not locked as in article groups EH 22340., EH 22350., EH 22360., EH 22370. and EH 22380.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22400. Socket Pins – with spring-loaded balls
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.