Product filter
Your selection resulted in 24 hits
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 0.8 N
Spring load1) F2 ~ [N]:
~ 1.5 N
More details
stainless steel, standard spring load
d1 ±0.04: 2 mm
d2 : 1 mm
l: 3.5 mm
Stroke s: 0.3 mm
Spring load1) F1 : ~ 0.8 N
Spring load1) F2 : ~ 1.5 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 2 mm
Weight: 0.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 2.8 N
Spring load1) F2 ~ [N]:
~ 4.7 N
More details
stainless steel, standard spring load
d1 ±0.04: 2.5 mm
d2 : 1.5 mm
l: 5 mm
Stroke s: 0.4 mm
Spring load1) F1 : ~ 2.8 N
Spring load1) F2 : ~ 4.7 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 2.5 mm
Weight: 0.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 7.5 N
More details
stainless steel, standard spring load
d1 ±0.04: 3 mm
d2 : 2 mm
l: 7 mm
Stroke s: 0.65 mm
Spring load1) F1 : ~ 4.5 N
Spring load1) F2 : ~ 7.5 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 3 mm
Weight: 0.3 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 14 N
More details
stainless steel, standard spring load
d1 ±0.04: 3.5 mm
d2 : 2.5 mm
l: 9 mm
Stroke s: 0.8 mm
Spring load1) F1 : ~ 8.5 N
Spring load1) F2 : ~ 14 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 3.5 mm
Weight: 0.5 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
More details
stainless steel, standard spring load
d1 ±0.04: 4 mm
d2 : 3 mm
l: 11 mm
Stroke s: 0.9 mm
Spring load1) F1 : ~ 8 N
Spring load1) F2 : ~ 14 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 4 mm
Weight: 0.7 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 9.5 N
Spring load1) F2 ~ [N]:
~ 16.5 N
More details
stainless steel, standard spring load
d1 ±0.04: 4.5 mm
d2 : 3.2 mm
l: 12 mm
Stroke s: 0.95 mm
Spring load1) F1 : ~ 9.5 N
Spring load1) F2 : ~ 16.5 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 4.5 mm
Weight: 1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
More details
stainless steel, standard spring load
d1 ±0.04: 5 mm
d2 : 3.5 mm
l: 13 mm
Stroke s: 1 mm
Spring load1) F1 : ~ 11 N
Spring load1) F2 : ~ 18 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 5 mm
Weight: 1.4 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 15.5 N
Spring load1) F2 ~ [N]:
~ 25 N
More details
stainless steel, standard spring load
d1 ±0.04: 5.5 mm
d2 : 4 mm
l: 14 mm
Stroke s: 1.2 mm
Spring load1) F1 : ~ 15.5 N
Spring load1) F2 : ~ 25 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 5.5 mm
Weight: 1.8 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
More details
stainless steel, standard spring load
d1 ±0.04: 6 mm
d2 : 4.5 mm
l: 15 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 18 N
Spring load1) F2 : ~ 31 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 6 mm
Weight: 2.3 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
More details
stainless steel, standard spring load
d1 ±0.04: 8 mm
d2 : 6 mm
l: 18 mm
Stroke s: 2 mm
Spring load1) F1 : ~ 24 N
Spring load1) F2 : ~ 45 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 8 mm
Weight: 5 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
More details
stainless steel, standard spring load
d1 ±0.04: 10 mm
d2 : 8 mm
l: 20 mm
Stroke s: 2.5 mm
Spring load1) F1 : ~ 26 N
Spring load1) F2 : ~ 49 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 10 mm
Weight: 8.4 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 41 N
Spring load1) F2 ~ [N]:
~ 86 N
More details
stainless steel, standard spring load
d1 ±0.04: 12 mm
d2 : 10 mm
l: 22 mm
Stroke s: 3.5 mm
Spring load1) F1 : ~ 41 N
Spring load1) F2 : ~ 86 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 12 mm
Weight: 12 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 1.3 N
Spring load1) F2 ~ [N]:
~ 2.2 N
More details
stainless steel, heavy spring load
d1 ±0.04: 2 mm
d2 : 1 mm
l: 3.5 mm
Stroke s: 0.3 mm
Spring load1) F1 : ~ 1.3 N
Spring load1) F2 : ~ 2.2 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 2 mm
Weight: 0.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 4.7 N
Spring load1) F2 ~ [N]:
~ 7.1 N
More details
stainless steel, heavy spring load
d1 ±0.04: 2.5 mm
d2 : 1.5 mm
l: 5 mm
Stroke s: 2.5 mm
Spring load1) F1 : ~ 4.7 N
Spring load1) F2 : ~ 7.1 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 2.5 mm
Weight: 0.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 7.8 N
Spring load1) F2 ~ [N]:
~ 11.6 N
More details
stainless steel, heavy spring load
d1 ±0.04: 3 mm
d2 : 2 mm
l: 7 mm
Stroke s: 0.65 mm
Spring load1) F1 : ~ 7.8 N
Spring load1) F2 : ~ 11.6 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 3 mm
Weight: 0.3 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
More details
stainless steel, heavy spring load
d1 ±0.04: 3.5 mm
d2 : 2.5 mm
l: 9 mm
Stroke s: 0.8 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 18 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 3.5 mm
Weight: 0.5 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
More details
stainless steel, heavy spring load
d1 ±0.04: 4 mm
d2 : 3 mm
l: 11 mm
Stroke s: 0.9 mm
Spring load1) F1 : ~ 15 N
Spring load1) F2 : ~ 22 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 4 mm
Weight: 0.7 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 18.7 N
Spring load1) F2 ~ [N]:
~ 25.1 N
More details
stainless steel, heavy spring load
d1 ±0.04: 4.5 mm
d2 : 3.2 mm
l: 12 mm
Stroke s: 0.95 mm
Spring load1) F1 : ~ 18.7 N
Spring load1) F2 : ~ 25.1 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 4.5 mm
Weight: 1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 26.6 N
More details
stainless steel, heavy spring load
d1 ±0.04: 5 mm
d2 : 3.5 mm
l: 13 mm
Stroke s: 1 mm
Spring load1) F1 : ~ 19.3 N
Spring load1) F2 : ~ 26.6 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 5 mm
Weight: 1.4 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 25.1 N
Spring load1) F2 ~ [N]:
~ 39.2 N
More details
stainless steel, heavy spring load
d1 ±0.04: 5.5 mm
d2 : 4 mm
l: 14 mm
Stroke s: 1.2 mm
Spring load1) F1 : ~ 25.1 N
Spring load1) F2 : ~ 39.2 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 5.5 mm
Weight: 1.8 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 60.5 N
More details
stainless steel, heavy spring load
d1 ±0.04: 6 mm
d2 : 4.5 mm
l: 15 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 36 N
Spring load1) F2 : ~ 60.5 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 6 mm
Weight: 2.3 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 103.5 N
More details
stainless steel, heavy spring load
d1 ±0.04: 8 mm
d2 : 6 mm
l: 18 mm
Stroke s: 2 mm
Spring load1) F1 : ~ 57 N
Spring load1) F2 : ~ 103.5 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 8 mm
Weight: 5.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
More details
stainless steel, heavy spring load
d1 ±0.04: 10 mm
d2 : 8 mm
l: 20 mm
Stroke s: 2.5 mm
Spring load1) F1 : ~ 61 N
Spring load1) F2 : ~ 110 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 10 mm
Weight: 8.5 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 68 N
Spring load1) F2 ~ [N]:
~ 143 N
More details
stainless steel, heavy spring load
d1 ±0.04: 12 mm
d2 : 10 mm
l: 22 mm
Stroke s: 3.5 mm
Spring load1) F1 : ~ 68 N
Spring load1) F2 : ~ 143 N
Operating temperature range max.: 250 °C
Location hole joint connection F8 / press fit H9: 12 mm
Weight: 13 g
show article view
Material
Body
Ball
Stainless steel, hardened
Spring
Notes
Customized design on request.
Spring plungers are specially tested for spring range and forces.
References
Calculation of indexing resistance, please refer to appendix - Technical Data -
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Assembly
The locating hole has to be adapted to each individual application case. We recommend an F8 size location hole for easy assembly and a H9 size when tight fit is required.
Datasheet EH 22080. Spring Plungers – smooth, without collar
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.