Spring Plungers smooth, with collar and pin

EH 22080.

To be used for locating, tightening, as an assembly support, for applying pressure, as a detent, for ejection or as a shock absorber.

Your selection resulted in 10 hits

Material
Pin
Spring load
d1 +0.1 +0.04 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
4 mm
l1 [mm]:
10.7 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 8.2 N
Article-No.:
22080.0104
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 4 mm
  • d2: 2.8 mm
  • d3: 4.6 mm
  • d4: 3.85 mm
  • d5 ±0.04: 4 mm
  • l1: 10.7 mm
  • l2: ~ 0.9 mm
  • l3: ~ 1.8 mm
  • l4: ~ 5.6 mm
  • Stroke s: 2.7 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 8.2 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 4 mm
  • Weight: 0.7 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
5 mm
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 3.3 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22080.0105
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 5 mm
  • d2: 3.8 mm
  • d3: 5.6 mm
  • d4: 4.85 mm
  • d5 ±0.04: 5 mm
  • l1: 12 mm
  • l2: ~ 0.9 mm
  • l3: ~ 2.1 mm
  • l4: ~ 6 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 3.3 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 5 mm
  • Weight: 1.1 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
6 mm
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 6.1 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22080.0106
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 6 mm
  • d2: 4.8 mm
  • d3: 6.5 mm
  • d4: 5.85 mm
  • d5 ±0.04: 6 mm
  • l1: 15 mm
  • l2: ~ 1 mm
  • l3: ~ 2.3 mm
  • l4: ~ 8.2 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 6.1 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 6 mm
  • Weight: 2 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
8 mm
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 20.1 N
Article-No.:
22080.0108
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 8 mm
  • d2: 6.2 mm
  • d3: 8.5 mm
  • d4: 7.55 mm
  • d5 ±0.04: 8 mm
  • l1: 18 mm
  • l2: ~ 1.1 mm
  • l3: ~ 2.9 mm
  • l4: ~ 9.5 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 20.1 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 8 mm
  • Weight: 4 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
10 mm
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 16.2 N
Spring load1) F2 ~ [N]:
~ 29 N
Article-No.:
22080.0110
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 10 mm
  • d2: 8.1 mm
  • d3: 11 mm
  • d4: 9.55 mm
  • d5 ±0.04: 10 mm
  • l1: 26 mm
  • l2: ~ 1.5 mm
  • l3: ~ 4.2 mm
  • l4: ~ 14.3 mm
  • Stroke s: 8 mm
  • Spring load1) F1: ~ 16.2 N
  • Spring load1) F2: ~ 29 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 10 mm
  • Weight: 9 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
4 mm
l1 [mm]:
10.7 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 8.2 N
Article-No.:
22080.0124
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 4 mm
  • d2: 2.8 mm
  • d3: 4.6 mm
  • d4: 3.85 mm
  • d5 ±0.04: 4 mm
  • l1: 10.7 mm
  • l2: ~ 0.9 mm
  • l3: ~ 1.8 mm
  • l4: ~ 5.6 mm
  • Stroke s: 2.7 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 8.2 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 4 mm
  • Weight: 0.5 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
5 mm
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 3.3 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22080.0125
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 5 mm
  • d2: 3.8 mm
  • d3: 5.6 mm
  • d4: 4.85 mm
  • d5 ±0.04: 5 mm
  • l1: 12 mm
  • l2: ~ 0.9 mm
  • l3: ~ 2.1 mm
  • l4: ~ 6 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 3.3 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 5 mm
  • Weight: 0.7 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
6 mm
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 6.1 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22080.0126
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 6 mm
  • d2: 4.8 mm
  • d3: 6.5 mm
  • d4: 5.85 mm
  • d5 ±0.04: 6 mm
  • l1: 15 mm
  • l2: ~ 1 mm
  • l3: ~ 2.3 mm
  • l4: ~ 8.2 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 6.1 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 6 mm
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
8 mm
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 20.1 N
Article-No.:
22080.0128
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 8 mm
  • d2: 6.2 mm
  • d3: 8.5 mm
  • d4: 7.55 mm
  • d5 ±0.04: 8 mm
  • l1: 18 mm
  • l2: ~ 1.1 mm
  • l3: ~ 2.9 mm
  • l4: ~ 9.5 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 20.1 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 8 mm
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
10 mm
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 16.2 N
Spring load1) F2 ~ [N]:
~ 29 N
Article-No.:
22080.0130
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 10 mm
  • d2: 8.1 mm
  • d3: 11 mm
  • d4: 9.55 mm
  • d5 ±0.04: 10 mm
  • l1: 26 mm
  • l2: ~ 1.5 mm
  • l3: ~ 4.2 mm
  • l4: ~ 14.3 mm
  • Stroke s: 8 mm
  • Spring load1) F1: ~ 16.2 N
  • Spring load1) F2: ~ 29 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 10 mm
  • Weight: 4.8 g
show article view
Spring Plunger

Material

Pin

  • Stainless steel 1.4305
  • Thermoplastic POM, white

Body

  • Stainless steel 1.4303

Spring

  • Stainless steel

Notes

Customized design on request.

Spring plungers are specially tested for spring range and forces.

Assembly

A tolerance of H7 is recommended for the locating hole of d1.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22080. Spring Plungers – smooth, with collar and pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Customized parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.