Spring Plungers long version

EH 22070.

To be used for ejecting, as a detent, for applying pressure or as a shock element.

Your selection resulted in 52 hits

Material
thread lock
Spring load
d1 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
thread lock:
Without thread lock
Spring load:
Standard
d1 [mm]:
M16
l1 [mm]:
200 mm
Spring load1) F1 ~ [N]:
~ 16 N
Spring load1) F2 ~ [N]:
~ 80 N
Article-No.:
22070.0616
CAD
Documents
Spring Plunger
  • body from heat treated steel, standard spring load, without locking
  • d1: M16
  • l1: 200 mm
  • d2: 7.3 mm
  • d3: 13.4 mm
  • l2: 35 mm
  • n: 3.2 mm
  • t: 3 mm
  • Stroke s: 41 mm
  • WS: 8 mm
  • Spring load1) F1: ~ 16 N
  • Spring load1) F2: ~ 80 N
  • Operating temperature range max.: 250 °C
  • Weight: 149 g
show article view
Spring Plunger
Material:
Steel
thread lock:
Without thread lock
Spring load:
Standard
d1 [mm]:
M22
l1 [mm]:
130 mm
Spring load1) F1 ~ [N]:
~ 80 N
Spring load1) F2 ~ [N]:
~ 214 N
Article-No.:
22070.0630
CAD
Documents
Spring Plunger
  • body from heat treated steel, standard spring load, without locking
  • d1: M22
  • l1: 130 mm
  • d2: 9 mm
  • d3: 19 mm
  • l2: 50 mm
  • n: 3.5 mm
  • t: 4 mm
  • Stroke s: 21 mm
  • WS: 8 mm
  • Spring load1) F1: ~ 80 N
  • Spring load1) F2: ~ 214 N
  • Operating temperature range max.: 250 °C
  • Weight: 211 g
show article view
Spring Plunger
Material:
Steel
thread lock:
Without thread lock
Spring load:
Standard
d1 [mm]:
M22
l1 [mm]:
168 mm
Spring load1) F1 ~ [N]:
~ 70 N
Spring load1) F2 ~ [N]:
~ 210 N
Article-No.:
22070.0632
CAD
Documents
Spring Plunger
  • body from heat treated steel, standard spring load, without locking
  • d1: M22
  • l1: 168 mm
  • d2: 9 mm
  • d3: 19 mm
  • l2: 50 mm
  • n: 3.5 mm
  • t: 4 mm
  • Stroke s: 31 mm
  • WS: 8 mm
  • Spring load1) F1: ~ 70 N
  • Spring load1) F2: ~ 210 N
  • Operating temperature range max.: 250 °C
  • Weight: 278 g
show article view
Spring Plunger
Material:
Steel
thread lock:
Without thread lock
Spring load:
Standard
d1 [mm]:
M22
l1 [mm]:
226 mm
Spring load1) F1 ~ [N]:
~ 76 N
Spring load1) F2 ~ [N]:
~ 208 N
Article-No.:
22070.0634
CAD
Documents
Spring Plunger
  • body from heat treated steel, standard spring load, without locking
  • d1: M22
  • l1: 226 mm
  • d2: 9 mm
  • d3: 19 mm
  • l2: 50 mm
  • n: 3.5 mm
  • t: 4 mm
  • Stroke s: 41 mm
  • WS: 8 mm
  • Spring load1) F1: ~ 76 N
  • Spring load1) F2: ~ 208 N
  • Operating temperature range max.: 250 °C
  • Weight: 358 g
show article view
Spring Plunger

Material

Pin

  • Steel, case-hardened, black 
  • Stainless Steel 1.4305, nitrided

Body

  • Free cutting steel, blackened
  • Stainless steel 1.4305
  • Heat-treated steel, tempered, blackened

Spring

  • Stainless steel

Notes

Customized design on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock: polyamide all-arround coating (for details please refer to the technical appendix).

Product
Article-No.
Available
Product:
mounting tool for the following thread sizes
d1: M10 mm
Article-No.:
22070.0830
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M10
  • b: 80 mm
  • d: 7.8 mm
  • l: 70 mm
  • Weight: 87 g
Product:
mounting tool for the following thread sizes
d1: M12 mm
Article-No.:
22070.0832
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M12
  • b: 80 mm
  • d: 9.5 mm
  • l: 75 mm
  • Weight: 88 g
Product:
mounting tool for the following thread sizes
d1: M16 mm
Article-No.:
22070.0834
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M16
  • b: 80 mm
  • d: 13.4 mm
  • l: 95 mm
  • Weight: 110 g
Product:
mounting tool for the following thread sizes
d1: M22 mm
Article-No.:
22070.0836
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M22
  • b: 100 mm
  • d: 19 mm
  • l: 100 mm
  • Weight: 245 g
Product:
mounting tool for the following thread sizes
for spring plungers
d1: M24
Article-No.:
22070.0838
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M24
  • b: 100 mm
  • d: 19.9 mm
  • l: 100 mm
  • Weight: 258 g

Characteristic

Standard spring load: no marking

Heavy spring load: marked with two lines

Assembly

Spring plungers can be mounted and removed by means of the slot or internal hexagon.

Please use a special assembly tool for mounting with a slot (pin side).

Title
Category
Type
Direct download
Download basket
Datasheet EH 22070. Spring Plungers – long version
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Customized parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.