Spring Plungers with internal hexagon and seal

EH 22060.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

By means of the seal, liquid cannot penetrate into the spring plunger.

Your selection resulted in 12 hits

Material
Spring load
d1 [mm]
l [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Spring load:
Standard
d1 [mm]:
M8
l [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 24 N
Article-No.:
22060.0048
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M8
  • d2: 3.8 mm
  • l: 26 mm
  • n: 1.5 mm
  • t: 1.4 mm
  • WS: 2.5 mm
  • Stroke s: 3 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 24 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.7 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M10
l [mm]:
28 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 30 N
Article-No.:
22060.0050
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M10
  • d2: 4 mm
  • l: 28 mm
  • n: 1.5 mm
  • t: 1.4 mm
  • WS: 3 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 30 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 12 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M12
l [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 50 N
Article-No.:
22060.0052
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M12
  • d2: 6 mm
  • l: 35 mm
  • n: 2.7 mm
  • t: 2 mm
  • WS: 4 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 50 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M16
l [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 58 N
Article-No.:
22060.0056
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M16
  • d2: 7.5 mm
  • l: 40 mm
  • n: 3.2 mm
  • t: 2.5 mm
  • WS: 5 mm
  • Stroke s: 5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 58 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 43 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M8
l [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 17 N
Spring load1) F2 ~ [N]:
~ 39 N
Article-No.:
22060.0148
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M8
  • d2: 3.8 mm
  • l: 26 mm
  • n: 1.5 mm
  • t: 1.4 mm
  • WS: 2.5 mm
  • Stroke s: 3 mm
  • Spring load1) F1: ~ 17 N
  • Spring load1) F2: ~ 39 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.7 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M10
l [mm]:
28 mm
Spring load1) F1 ~ [N]:
~ 22 N
Spring load1) F2 ~ [N]:
~ 43 N
Article-No.:
22060.0150
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M10
  • d2: 4 mm
  • l: 28 mm
  • n: 1.5 mm
  • t: 1.4 mm
  • WS: 3 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 22 N
  • Spring load1) F2: ~ 43 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 12 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M12
l [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 40 N
Spring load1) F2 ~ [N]:
~ 80 N
Article-No.:
22060.0152
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M12
  • d2: 6 mm
  • l: 35 mm
  • n: 2.7 mm
  • t: 2 mm
  • WS: 4 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 40 N
  • Spring load1) F2: ~ 80 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M16
l [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 44 N
Spring load1) F2 ~ [N]:
~ 113 N
Article-No.:
22060.0156
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M16
  • d2: 7.5 mm
  • l: 40 mm
  • n: 3.2 mm
  • t: 2.5 mm
  • WS: 5 mm
  • Stroke s: 5 mm
  • Spring load1) F1: ~ 44 N
  • Spring load1) F2: ~ 113 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 44 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M8
l [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 24 N
Article-No.:
22060.0448
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M8
  • d2: 3.8 mm
  • l: 26 mm
  • n: 1.5 mm
  • t: 1.4 mm
  • WS: 2.5 mm
  • Stroke s: 3 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 24 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.8 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M10
l [mm]:
28 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 30 N
Article-No.:
22060.0450
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M10
  • d2: 4 mm
  • l: 28 mm
  • n: 1.5 mm
  • t: 1.4 mm
  • WS: 3 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 30 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 12 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M12
l [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 50 N
Article-No.:
22060.0452
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M12
  • d2: 6 mm
  • l: 35 mm
  • n: 2.7 mm
  • t: 2 mm
  • WS: 4 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 50 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M16
l [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 58 N
Article-No.:
22060.0456
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M16
  • d2: 7.5 mm
  • l: 40 mm
  • n: 3.2 mm
  • t: 2.5 mm
  • WS: 5 mm
  • Stroke s: 5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 58 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 43 g
show article view
Spring Plunger

Material

Pin

  • Free cutting steel, hardened, blackened
  • Stainless steel 1.4305

Seal

  • NBR

Body

  • Free cutting steel, blackened
  • Stainless steel 1.4305

Spring

  • Stainless steel

Notes

Customized design on request.

Spring plungers are specially tested for spring range and forces.

References

Compared to EH 22060., i.e. "no seal", there are deviations in dimension l, spring load and temperature range.

Thread lock on request, please refer to appendix - Technical Data -

Product
Article-No.
Available
Product:
Assembly Tool for mounting via slot (pin sided)
for spring plungers
d1: M8
Article-No.:
22060.0908
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M8
  • b: 60 mm
  • d: 6.45 mm
  • l: 70 mm
  • Weight: 39 g
Product:
Assembly Tool for mounting via slot (pin sided)
for spring plungers
d1: M10
Article-No.:
22060.0910
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M10
  • b: 80 mm
  • d: 8 mm
  • l: 80 mm
  • Weight: 66 g
Product:
Assembly Tool for mounting via slot (pin sided)
for spring plungers
d1: M12
Article-No.:
22060.0912
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M12
  • b: 80 mm
  • d: 9.8 mm
  • l: 80 mm
  • Weight: 72 g
Product:
Assembly Tool for mounting via slot (pin sided)
for spring plungers
d1: M16
Article-No.:
22060.0916
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M16
  • b: 100 mm
  • d: 13.5 mm
  • l: 105 mm
  • Weight: 144 g

Characteristic

Standard spring load: no marking

Heavy spring load: marked with two lines

Assembly

Spring plungers can be mounted and removed by means of the slot or internal hexagon.

Please use a special assembly tool for mounting with a slot (pin side).

Title
Category
Type
Direct download
Download basket
Datasheet EH 22060. Spring Plungers – with internal hexagon and seal
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Customized parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.