Spring Plungers plastic

EH 22040.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Your selection resulted in 6 hits

Version
d1 [mm]
l [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
ball from stainless steel
d1 [mm]:
M6
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 17 N
Article-No.:
22040.0006
CAD
Documents
Spring Plunger
  • ball from stainless steel
  • d1: M6
  • d2: 3.5 mm
  • l: 14 mm
  • n: 1 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 17 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 0.5 g
show article view
Spring Plunger
Version:
ball from stainless steel
d1 [mm]:
M8
l [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22040.0008
CAD
Documents
Spring Plunger
  • ball from stainless steel
  • d1: M8
  • d2: 5 mm
  • l: 16 mm
  • n: 1.2 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 1.3 g
show article view
Spring Plunger
Version:
ball from stainless steel
d1 [mm]:
M10
l [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 25 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22040.0010
CAD
Documents
Spring Plunger
  • ball from stainless steel
  • d1: M10
  • d2: 6 mm
  • l: 19 mm
  • n: 1.5 mm
  • Stroke s: 1.9 mm
  • Spring load1) F1: ~ 25 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 2.5 g
show article view
Spring Plunger
Version:
ball from thermoplastic
d1 [mm]:
M6
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 17 N
Article-No.:
22040.0406
CAD
Documents
Spring Plunger
  • ball from thermoplastic
  • d1: M6
  • d2: 3.5 mm
  • l: 14 mm
  • n: 1 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 17 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 0.4 g
show article view
Spring Plunger
Version:
ball from thermoplastic
d1 [mm]:
M8
l [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22040.0408
CAD
Documents
Spring Plunger
  • ball from thermoplastic
  • d1: M8
  • d2: 5 mm
  • l: 16 mm
  • n: 1.2 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 0.9 g
show article view
Spring Plunger
Version:
ball from thermoplastic
d1 [mm]:
M10
l [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 25 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22040.0410
CAD
Documents
Spring Plunger
  • ball from thermoplastic
  • d1: M10
  • d2: 6 mm
  • l: 19 mm
  • n: 1.5 mm
  • Stroke s: 1.9 mm
  • Spring load1) F1: ~ 25 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 1.8 g
show article view
Spring Plunger

Material

Body

  • Thermoplastic POM, blue

Ball

  • Stainless steel, hardened
  • Thermoplastic POM, white

Spring

  • Stainless steel

Notes

Customized design on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Calculation of indexing resistance, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22040. Spring Plungers – plastic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Customized parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.