Spring Plungers with pin and internal hexagon

EH 22030.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Your selection resulted in 32 hits

Material
Spring load
d1 [mm]
l [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Spring load:
Standard
d1 [mm]:
M4
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 12.5 N
Article-No.:
22030.0104
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M4
  • d2: 1.8 mm
  • l: 12 mm
  • WS: 2 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 12.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M5
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 13 N
Article-No.:
22030.0105
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M5
  • d2: 2.4 mm
  • l: 14 mm
  • WS: 2.5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 13 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M6
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 17 N
Article-No.:
22030.0106
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M6
  • d2: 2.7 mm
  • l: 15 mm
  • WS: 3 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 17 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.8 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M8
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 16 N
Spring load1) F2 ~ [N]:
~ 33 N
Article-No.:
22030.0108
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M8
  • d2: 3.8 mm
  • l: 18 mm
  • WS: 4 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 16 N
  • Spring load1) F2: ~ 33 N
  • Operating temperature range max.: 250 °C
  • Weight: 4.1 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M10
l [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 42 N
Article-No.:
22030.0110
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M10
  • d2: 4.5 mm
  • l: 23 mm
  • WS: 5 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 19 N
  • Spring load1) F2: ~ 42 N
  • Operating temperature range max.: 250 °C
  • Weight: 8.4 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M12
l [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 22 N
Spring load1) F2 ~ [N]:
~ 57 N
Article-No.:
22030.0112
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M12
  • d2: 6.2 mm
  • l: 26 mm
  • WS: 6 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 22 N
  • Spring load1) F2: ~ 57 N
  • Operating temperature range max.: 250 °C
  • Weight: 13 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M16
l [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 78 N
Article-No.:
22030.0116
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M16
  • d2: 8.5 mm
  • l: 33 mm
  • WS: 8 mm
  • Stroke s: 4.5 mm
  • Spring load1) F1: ~ 38 N
  • Spring load1) F2: ~ 78 N
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M20
l [mm]:
43 mm
Spring load1) F1 ~ [N]:
~ 39 N
Spring load1) F2 ~ [N]:
~ 81 N
Article-No.:
22030.0120
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M20
  • d2: 10 mm
  • l: 43 mm
  • WS: 10 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 39 N
  • Spring load1) F2: ~ 81 N
  • Operating temperature range max.: 250 °C
  • Weight: 68 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M24
l [mm]:
48 mm
Spring load1) F1 ~ [N]:
~ 72 N
Spring load1) F2 ~ [N]:
~ 155 N
Article-No.:
22030.0124
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M24
  • d2: 13 mm
  • l: 48 mm
  • WS: 12 mm
  • Stroke s: 8 mm
  • Spring load1) F1: ~ 72 N
  • Spring load1) F2: ~ 155 N
  • Operating temperature range max.: 250 °C
  • Weight: 106 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M6
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22030.0146
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M6
  • d2: 2.7 mm
  • l: 15 mm
  • WS: 3 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.9 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M8
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 23 N
Spring load1) F2 ~ [N]:
~ 59 N
Article-No.:
22030.0148
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M8
  • d2: 3.8 mm
  • l: 18 mm
  • WS: 4 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 23 N
  • Spring load1) F2: ~ 59 N
  • Operating temperature range max.: 250 °C
  • Weight: 4.1 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M10
l [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 54 N
Article-No.:
22030.0150
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M10
  • d2: 4.5 mm
  • l: 23 mm
  • WS: 5 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 54 N
  • Operating temperature range max.: 250 °C
  • Weight: 8.4 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M12
l [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 96 N
Article-No.:
22030.0152
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M12
  • d2: 6.2 mm
  • l: 26 mm
  • WS: 6 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 38 N
  • Spring load1) F2: ~ 96 N
  • Operating temperature range max.: 250 °C
  • Weight: 13 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M16
l [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 50 N
Spring load1) F2 ~ [N]:
~ 100 N
Article-No.:
22030.0156
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M16
  • d2: 8.5 mm
  • l: 33 mm
  • WS: 8 mm
  • Stroke s: 4.5 mm
  • Spring load1) F1: ~ 50 N
  • Spring load1) F2: ~ 100 N
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M20
l [mm]:
43 mm
Spring load1) F1 ~ [N]:
~ 52 N
Spring load1) F2 ~ [N]:
~ 133 N
Article-No.:
22030.0160
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M20
  • d2: 10 mm
  • l: 43 mm
  • WS: 10 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 52 N
  • Spring load1) F2: ~ 133 N
  • Operating temperature range max.: 250 °C
  • Weight: 68 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Heavy
d1 [mm]:
M24
l [mm]:
48 mm
Spring load1) F1 ~ [N]:
~ 91 N
Spring load1) F2 ~ [N]:
~ 223 N
Article-No.:
22030.0164
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M24
  • d2: 13 mm
  • l: 48 mm
  • WS: 12 mm
  • Stroke s: 8 mm
  • Spring load1) F1: ~ 91 N
  • Spring load1) F2: ~ 223 N
  • Operating temperature range max.: 250 °C
  • Weight: 106 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M4
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 12.5 N
Article-No.:
22030.0304
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M4
  • d2: 1.8 mm
  • l: 12 mm
  • WS: 2 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 12.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M5
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 13 N
Article-No.:
22030.0305
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M5
  • d2: 2.4 mm
  • l: 14 mm
  • WS: 2.5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 13 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M6
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 17 N
Article-No.:
22030.0306
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M6
  • d2: 2.7 mm
  • l: 15 mm
  • WS: 3 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 17 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.9 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M8
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 16 N
Spring load1) F2 ~ [N]:
~ 33 N
Article-No.:
22030.0308
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M8
  • d2: 3.8 mm
  • l: 18 mm
  • WS: 4 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 16 N
  • Spring load1) F2: ~ 33 N
  • Operating temperature range max.: 250 °C
  • Weight: 4.2 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M10
l [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 42 N
Article-No.:
22030.0310
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M10
  • d2: 4.5 mm
  • l: 23 mm
  • WS: 5 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 19 N
  • Spring load1) F2: ~ 42 N
  • Operating temperature range max.: 250 °C
  • Weight: 8.4 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M12
l [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 22 N
Spring load1) F2 ~ [N]:
~ 57 N
Article-No.:
22030.0312
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M12
  • d2: 6.2 mm
  • l: 26 mm
  • WS: 6 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 22 N
  • Spring load1) F2: ~ 57 N
  • Operating temperature range max.: 250 °C
  • Weight: 13 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M16
l [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 78 N
Article-No.:
22030.0316
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M16
  • d2: 8.5 mm
  • l: 33 mm
  • WS: 8 mm
  • Stroke s: 4.5 mm
  • Spring load1) F1: ~ 38 N
  • Spring load1) F2: ~ 78 N
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M20
l [mm]:
43 mm
Spring load1) F1 ~ [N]:
~ 39 N
Spring load1) F2 ~ [N]:
~ 81 N
Article-No.:
22030.0320
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M20
  • d2: 10 mm
  • l: 43 mm
  • WS: 10 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 39 N
  • Spring load1) F2: ~ 81 N
  • Operating temperature range max.: 250 °C
  • Weight: 68 g
show article view
Spring Plunger

Material

Pin

  • Free cutting steel, hardened, blackened
  • Stainless Steel 1.4305, nitrided

Body

  • Free cutting steel, blackened
  • Stainless steel 1.4305

Spring

  • Stainless steel

Notes

Customized design on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Characteristic

Standard spring load: no marking

Heavy spring load: marked with two lines

Title
Category
Type
Direct download
Download basket
Datasheet EH 22030. Spring Plungers – with pin and internal hexagon
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Customized parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.