Ball Lock Pins self-locking, with standard handle, titanium

EH 22390.

Ball lock pins made from titanium stand out due to the following positive material features:

  • Over 40% lighter weight compared to a steel variant
  • Absolutely corrosion resistant.

The version made from titanium is used in areas such as lightweight construction, maritime environments and chemical manufacturing.

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Compact design with standard handle.

Your selection resulted in 14 hits

d1 -0.04 -0.08 [mm]
l1 +0.6 [mm]
Shearing resistance, two-shear1) min. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
23 kN
Article-No.:
22390.0022
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 10 mm
  • d2: 7 mm
  • d3: 10 mm
  • l2 ±1: 7 mm
  • l3: 26.2 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear1) min.: 23 kN
  • Operating temperature range max.: 400 °C
  • Weight: 6.6 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
23 kN
Article-No.:
22390.0024
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 20 mm
  • d2: 7 mm
  • d3: 10 mm
  • l2 ±1: 7 mm
  • l3: 26.2 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear1) min.: 23 kN
  • Operating temperature range max.: 400 °C
  • Weight: 7.7 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear1) min. [kN]:
23 kN
Article-No.:
22390.0026
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 30 mm
  • d2: 7 mm
  • d3: 10 mm
  • l2 ±1: 7 mm
  • l3: 26.2 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear1) min.: 23 kN
  • Operating temperature range max.: 400 °C
  • Weight: 8.8 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
23 kN
Article-No.:
22390.0028
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 40 mm
  • d2: 7 mm
  • d3: 10 mm
  • l2 ±1: 7 mm
  • l3: 26.2 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear1) min.: 23 kN
  • Operating temperature range max.: 400 °C
  • Weight: 9.9 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
6 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear1) min. [kN]:
23 kN
Article-No.:
22390.0030
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 6 mm
  • l1 +0.6: 50 mm
  • d2: 7 mm
  • d3: 10 mm
  • l2 ±1: 7 mm
  • l3: 26.2 mm
  • Location hole H11: 6 mm
  • Shearing resistance, two-shear1) min.: 23 kN
  • Operating temperature range max.: 400 °C
  • Weight: 11 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
43 kN
Article-No.:
22390.0034
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 20 mm
  • d2: 9.5 mm
  • d3: 14 mm
  • l2 ±1: 8.2 mm
  • l3: 33.1 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear1) min.: 43 kN
  • Operating temperature range max.: 400 °C
  • Weight: 18 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear1) min. [kN]:
43 kN
Article-No.:
22390.0036
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 30 mm
  • d2: 9.5 mm
  • d3: 14 mm
  • l2 ±1: 8.2 mm
  • l3: 33.1 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear1) min.: 43 kN
  • Operating temperature range max.: 400 °C
  • Weight: 20 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
43 kN
Article-No.:
22390.0038
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 40 mm
  • d2: 9.5 mm
  • d3: 14 mm
  • l2 ±1: 8.2 mm
  • l3: 33.1 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear1) min.: 43 kN
  • Operating temperature range max.: 400 °C
  • Weight: 23 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear1) min. [kN]:
43 kN
Article-No.:
22390.0040
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 50 mm
  • d2: 9.5 mm
  • d3: 14 mm
  • l2 ±1: 8.2 mm
  • l3: 33.1 mm
  • Location hole H11: 8 mm
  • Shearing resistance, two-shear1) min.: 43 kN
  • Operating temperature range max.: 400 °C
  • Weight: 25 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
43 kN
Article-No.:
22390.0044
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 20 mm
  • d2: 12 mm
  • d3: 14 mm
  • l2 ±1: 9.6 mm
  • l3: 33.1 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear1) min.: 43 kN
  • Operating temperature range max.: 400 °C
  • Weight: 22 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
30 mm
Shearing resistance, two-shear1) min. [kN]:
69 kN
Article-No.:
22390.0046
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 30 mm
  • d2: 12 mm
  • d3: 14 mm
  • l2 ±1: 9.6 mm
  • l3: 26.2 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear1) min.: 69 kN
  • Operating temperature range max.: 400 °C
  • Weight: 25 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
69 kN
Article-No.:
22390.0048
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 40 mm
  • d2: 12 mm
  • d3: 14 mm
  • l2 ±1: 9.6 mm
  • l3: 26.2 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear1) min.: 69 kN
  • Operating temperature range max.: 400 °C
  • Weight: 29 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear1) min. [kN]:
69 kN
Article-No.:
22390.0050
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 50 mm
  • d2: 12 mm
  • d3: 14 mm
  • l2 ±1: 9.6 mm
  • l3: 26.2 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear1) min.: 69 kN
  • Operating temperature range max.: 400 °C
  • Weight: 32 g
show article view
Ball Lock Pins
d1 -0.04 -0.08 [mm]:
10 mm
l1 +0.6 [mm]:
60 mm
Shearing resistance, two-shear1) min. [kN]:
69 kN
Article-No.:
22390.0052
CAD
Documents
Ball Lock Pins
  • d1 -0.04 -0.08: 10 mm
  • l1 +0.6: 60 mm
  • d2: 12 mm
  • d3: 14 mm
  • l2 ±1: 9.6 mm
  • l3: 26.2 mm
  • Location hole H11: 10 mm
  • Shearing resistance, two-shear1) min.: 69 kN
  • Operating temperature range max.: 400 °C
  • Weight: 35 g
show article view
Ball Lock Pins

Material

Pin part

  • Titanium

Ball

  • Ceramic

Spring

  • Corrosion resistant alloy

Notes

Special types on request.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22390. Ball Lock Pins – self-locking, with standard handle, titanium
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

Accessories

Can easily be fitted with retaining cable EH 22400.

Further products

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.