Clamping Jaws for floating clamp M 12

EH 23320.

The clamping jaws can be used for floating clamps 23320.0008, 2332.0010, 23320.0012, and 23320.0014.

The upper clamping jaw (23320.0054, 23320.0056, and 23320.0058 - pictures 1 to 3) can be used to extend the clamping range.

Various standard parts can be screwed into in the upper clamping jaw as required, using locating thread M 8 (23320.0154 / .0156 - pictures 4 + 5) - see "Further products".

The lower clamping jaw with pivot function (23320.0148 - picture 6) adapts to the profiles of the workpiece.

Your selection resulted in 6 hits

Version
picture
Clamping range max. in combination with 23320.0050 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
upper exchange clamping jaw
picture:
1
Clamping range max. in combination with 23320.0050 [mm]:
4 – 16 mm
Article-No.:
23320.0054
CAD
Documents
Clamping Jaws
  • upper exchange clamping jaw – picture 1
  • Clamping range max. in combination with 23320.0050: 4 mm – 16 mm
  • Weight: 91 g
show article view
Clamping Jaws
Version:
upper exchange clamping jaw
picture:
2
Clamping range max. in combination with 23320.0050 [mm]:
15 – 27 mm
Article-No.:
23320.0056
CAD
Documents
Clamping Jaws
  • upper exchange clamping jaw – picture 2
  • Clamping range max. in combination with 23320.0050: 15 mm – 27 mm
  • Weight: 88 g
show article view
Clamping Jaws
Version:
upper exchange clamping jaw
picture:
3
Clamping range max. in combination with 23320.0050 [mm]:
26 – 38 mm
Article-No.:
23320.0058
CAD
Documents
Clamping Jaws
  • upper exchange clamping jaw – picture 3
  • Clamping range max. in combination with 23320.0050: 26 mm – 38 mm
  • Weight: 130 g
show article view
Clamping Jaws
Version:
upper clamping jaw with location hole
picture:
4
Clamping range max. in combination with 23320.0050 [mm]:
29 mm
Article-No.:
23320.0154
CAD
Documents
Clamping Jaws
  • upper clamping jaw with location hole – picture 4
  • Clamping range max. in combination with 23320.0050: 29 mm
  • Weight: 83 g
  • Clamping range max. in combination with 23320.0148: 23 mm
show article view
Clamping Jaws
Version:
upper clamping jaw with location hole
picture:
5
Clamping range max. in combination with 23320.0050 [mm]:
40 mm
Article-No.:
23320.0156
CAD
Documents
Clamping Jaws
  • upper clamping jaw with location hole – picture 5
  • Clamping range max. in combination with 23320.0050: 40 mm
  • Weight: 112 g
  • Clamping range max. in combination with 23320.0148: 34 mm
show article view
Clamping Jaws
Version:
lower clamping jaw with flat-faced ball and pivot function, plain surface, protected against rotating
picture:
6
Clamping range max. in combination with 23320.0050 [mm]:
-
Article-No.:
23320.0148
CAD
Documents
Clamping Jaws
  • lower clamping jaw with flat-faced ball and pivot function, plain surface, protected against rotating – picture 6
  • Weight: 98 g
show article view
Clamping Jaws

Material

Clamping jaws

  • Case-hardened steel, nitrided, manganese phosphated

Ball

  • Ball-bearing steel

Notes

The tightening torque of the floating clamp must be adapted/reduced situationally. Observe the surface pressure due the the reduced contact surface of the clamping jaws.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23320. Clamping Jaws – for floating clamp M 12
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Floating Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Floating Clamps
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What are the use cases for a floating clamp?

The floating clamp prevents vibrations and the resulting chatter marks on the workpiece. It can be used as an additional clamping device, supplementing the support provided by the three standard clamping points. This will not lead to overdetermination of the component.

Which benefits arise from using floating clamps in manufacturing?

The floating clamps allow for additional clamping points during the first step of processing, preventing the formation of vibrations. This improves the surface quality of the workpiece and the service life of the tools dramatically. A secure working process is thus guaranteed.

What is the difference between the red and the blue floating clamps?

The red floating clamps clamp and lock the workpiece in a single work step. The blue floating clamps allow you to clamp and lock the workpiece separately. The latter are used predominantly on thin and unstable workpieces.

What advantage does the floating clamp hold over bedding supports and supporting elements?

Aside from supporting the workpiece, the floating clamp also clamps it from the top.

What is the benefit of a floating clamp compared to a trestle with clamps?

The spring load with which the floating clamp makes contact with the workpiece is always the same. This keeps the workpiece from bending and eliminates the need to resort to cumbersome and time-consuming clamping with the help of a dial gauge. It furthermore impresses with its compact design and effortless ease of use. Notwithstanding, the fastening on the machine table still ensures utmost stability.

Does the floating clamp provide positional repeatability?

It is possible to set the floating clamps to the required swivel range and height thanks to the colour-coded body.

What do you have to take into consideration when using the floating clamp?

You need to factor in the maximum permissible torque when clamping the workpiece. The specifications are printed on the stop sleeve and can also be found in the catalogue. You should also pay attention to the oil concentration in the cooling emulsion as the functional parts on the interior may otherwise sustain corrosion.

How much contact force does the lower clamping jaw exert on the workpiece?

The contact force of floating clamps 23320.0008 and 23320.0010 ranges from approx. 18 to 42 N. For the 23320.0012 and the 23320.0014 it lies between approx. 19 and 27 N, while the range for the 23320.0016 is approx. 73 to 99 N.

Is it possible to attach longer custom jaws at the floating clamps and, if so, what is the maximum length?

The floating clamp does allow for the attachment of custom jaws. However, their length is limited by the laws of physics and varies, first and foremost, with the strength of the material. Custom jaws with an overhanging length of 73 mm have already been realised. However, proper function cannot be guaranteed if you use custom jaws. The blue floating clamp is strongly recommended for the use of longer custom jaws on parts that are sensitive to bending. It is also vital to ensure that the mounting screws of the upper clamping jaw and of the lower clamping jaw are screwed into the housing, respectively, by 10 mm and by 9 mm. We also ask that you follow the instructions on assembly and any other information on the clamping jaws given in the catalogue.

What type of repair / maintenance is required on the floating clamp?

The floating clamp is maintenance-free and does not have to be subjected to special servicing. We do, however, recommend that you regularly perform visual inspections and function tests.

What to do of the floating clamp has become damaged?

Repairs are possible in most cases. To arrange for repairs, please contact our sales department.

Is the floating clamp limited to use inside Halder’s T-slot system V70?

The floating clamp can be used across the entire range of fixture construction. You can choose from two available size versions - M12 and M16. The flange-mounted floating clamps offer an additional fastening option. These options are listed on the datasheet of each individual floating clamp.