Clamping Bars

EH 1013.600 - EH 1113.800

Your selection resulted in 6 hits

System
l1 [mm]
b1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
l1 [mm]:
80 mm
b1 [mm]:
24 mm
h1 [mm]:
30 mm
Article-No.:
1013.600
CAD
Documents
Clamping Bars
  • System: V40
  • l1: 80 mm
  • b1: 24 mm
  • b2: 10.3 mm
  • b3: 18 mm
  • h1: 30 mm
  • h2: 6.5 mm
  • h3: 14.5 mm
  • l2: 20 mm
  • l3: 40 mm
  • Amount n: 1
  • For screws: M8
  • y: 8 mm
  • Weight: 288 g
show article view
Clamping Bars
System:
V40
l1 [mm]:
120 mm
b1 [mm]:
24 mm
h1 [mm]:
30 mm
Article-No.:
1013.700
CAD
Documents
Clamping Bars
  • System: V40
  • l1: 120 mm
  • b1: 24 mm
  • b2: 10.3 mm
  • b3: 18 mm
  • h1: 30 mm
  • h2: 6.5 mm
  • h3: 14.5 mm
  • l2: 20 mm
  • l3: 40 mm
  • Amount n: 2
  • For screws: M8
  • y: 8 mm
  • Weight: 443 g
show article view
Clamping Bars
System:
V40
l1 [mm]:
160 mm
b1 [mm]:
24 mm
h1 [mm]:
30 mm
Article-No.:
1013.800
CAD
Documents
Clamping Bars
  • System: V40
  • l1: 160 mm
  • b1: 24 mm
  • b2: 10.3 mm
  • b3: 18 mm
  • h1: 30 mm
  • h2: 6.5 mm
  • h3: 14.5 mm
  • l2: 20 mm
  • l3: 40 mm
  • Amount n: 3
  • For screws: M8
  • y: 8 mm
  • Weight: 577 g
show article view
Clamping Bars
System:
V70
l1 [mm]:
140 mm
b1 [mm]:
40 mm
h1 [mm]:
50 mm
Article-No.:
1113.600
CAD
Documents
Clamping Bars
  • System: V70
  • l1: 140 mm
  • b1: 40 mm
  • b2: 14.3 mm
  • b3: 24 mm
  • h1: 50 mm
  • h2: 10 mm
  • h3: 20 mm
  • l2: 35 mm
  • l3: 35 mm
  • Amount n: 2
  • For screws: M12
  • y: 12 mm
  • Weight: 1604 g
show article view
Clamping Bars
System:
V70
l1 [mm]:
200 mm
b1 [mm]:
40 mm
h1 [mm]:
50 mm
Article-No.:
1113.700
CAD
Documents
Clamping Bars
  • System: V70
  • l1: 200 mm
  • b1: 40 mm
  • b2: 14.3 mm
  • b3: 24 mm
  • h1: 50 mm
  • h2: 10 mm
  • h3: 20 mm
  • l2: 30 mm
  • l3: 35 mm
  • Amount n: 4
  • For screws: M12
  • y: 12 mm
  • Weight: 2230 g
show article view
Clamping Bars
System:
V70
l1 [mm]:
300 mm
b1 [mm]:
40 mm
h1 [mm]:
50 mm
Article-No.:
1113.800
CAD
Documents
Clamping Bars
  • System: V70
  • l1: 300 mm
  • b1: 40 mm
  • b2: 14.3 mm
  • b3: 24 mm
  • h1: 50 mm
  • h2: 10 mm
  • h3: 20 mm
  • l2: 27.5 mm
  • l3: 35 mm
  • Amount n: 7
  • For screws: M12
  • y: 12 mm
  • Weight: 3320 g
show article view
Clamping Bars

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1013.600 - EH 1113.800 Clamping Bars
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.