Height Adapters for compact clamp

EH 23690.

The height adapter for compact clamps allows a clamping height increase and has the following characteristics:

  • Continuous covering of clamping height
  • T-slot in the height adapter allows exact positioning by moving the compact clamp at specified grid spacings
  • Height can be expanded user-defined

Your selection resulted in 2 hits

d1 [mm]
l1 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
M12
l1 [mm]:
134 mm
h [mm]:
20 mm
Article-No.:
23690.0112
CAD
Documents
Height Adapters
  • System: V70/L16
  • d1: M12
  • l1: 134 mm
  • l2 +1: 70 mm
  • l3: 50 mm
  • l4: 13 mm
  • h: 20 mm
  • b1: 45 mm
  • b2 H12: 14 mm
  • Weight: 874 g
show article view
Height Adapters
d1 [mm]:
M16
l1 [mm]:
213 mm
h [mm]:
35 mm
Article-No.:
23690.0116
CAD
Documents
Height Adapters
  • System: L16
  • d1: M16
  • l1: 213 mm
  • l2 +1: 120 mm
  • l3: 50 mm
  • l4: 17 mm
  • h: 35 mm
  • b1: 55 mm
  • b2 H12: 18 mm
  • Weight: 3000 g
show article view
Height Adapters

Material

  • Heat-treated steel, black coated
Title
Category
Type
Direct download
Download basket
Datasheet EH 23690. Height Adapters – for compact clamp
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Compact Clamps
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.