U-Handles diagonal

EH 24300.

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

Your selection resulted in 4 hits

b1 [mm]
l1 ±0.25 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
b1 [mm]:
20 mm
l1 ±0.25 [mm]:
112 mm
Article-No.:
24300.0805
CAD
Documents
U-Handles
  • b1: 20 mm
  • l1 ±0.25: 112 mm
  • l2: 125 mm
  • a: 13 mm
  • b2: 24 mm
  • b3: 32 mm
  • b4: 50 mm
  • b5 +1: 13.5 mm
  • d: M6
  • h1: 32 mm
  • h2: 48 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 301 g
show article view
U-Handles
b1 [mm]:
20 mm
l1 ±0.25 [mm]:
128 mm
Article-No.:
24300.0810
CAD
Documents
U-Handles
  • b1: 20 mm
  • l1 ±0.25: 128 mm
  • l2: 141 mm
  • a: 13 mm
  • b2: 24 mm
  • b3: 32 mm
  • b4: 50 mm
  • b5 +1: 13.5 mm
  • d: M6
  • h1: 32 mm
  • h2: 48 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 325 g
show article view
U-Handles
b1 [mm]:
26 mm
l1 ±0.25 [mm]:
128 mm
Article-No.:
24300.0815
CAD
Documents
U-Handles
  • b1: 26 mm
  • l1 ±0.25: 128 mm
  • l2: 145 mm
  • a: 17 mm
  • b2: 32 mm
  • b3: 34 mm
  • b4: 57 mm
  • b5 +1: 18 mm
  • d: M8
  • h1: 34 mm
  • h2: 54 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 550 g
show article view
U-Handles
b1 [mm]:
26 mm
l1 ±0.25 [mm]:
160 mm
Article-No.:
24300.0820
CAD
Documents
U-Handles
  • b1: 26 mm
  • l1 ±0.25: 160 mm
  • l2: 177 mm
  • a: 17 mm
  • b2: 32 mm
  • b3: 34 mm
  • b4: 57 mm
  • b5 +1: 18 mm
  • d: M8
  • h1: 34 mm
  • h2: 54 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 631 g
show article view
U-Handles

Material

Handle

  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet EH 24300. U-Handles – diagonal
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.