Product filter
Your selection resulted in 8 hits
More details
Zinc die-cast
l: 50 mm
s H11: 8 mm
e min.: 10.1 mm
d1 max.: 8.4 mm
d2 : 16 mm
d3 : 18 mm
h1 : 18 mm
h2 : ~ 10 mm
h3 : 10 mm
d4 Cylindrical handle ∅ EH 24530.: 14 mm
Operating temperature range max.: 80 °C
Weight: 58 g
show article view
More details
Zinc die-cast
l: 64 mm
s H11: 10 mm
e min.: 13.1 mm
d1 max.: 10.5 mm
d2 : 19 mm
d3 : 22 mm
h1 : 20 mm
h2 : ~ 11 mm
h3 : 12 mm
d4 Cylindrical handle ∅ EH 24530.: 18 mm
Operating temperature range max.: 80 °C
Weight: 97 g
show article view
More details
Zinc die-cast
l: 80 mm
s H11: 10 mm
e min.: 13.1 mm
d1 max.: 10.5 mm
d2 : 23 mm
d3 : 26 mm
h1 : 24 mm
h2 : ~ 14 mm
h3 : 14 mm
d4 Cylindrical handle ∅ EH 24530.: 21 mm
Operating temperature range max.: 80 °C
Weight: 166 g
show article view
More details
Zinc die-cast
l: 100 mm
s H11: 12 mm
e min.: 16.1 mm
d1 max.: 12.6 mm
d2 : 27 mm
d3 : 30 mm
h1 : 28 mm
h2 : ~ 17 mm
h3 : 15 mm
d4 Cylindrical handle ∅ EH 24530.: 23 mm
Operating temperature range max.: 80 °C
Weight: 270 g
show article view
More details
Aluminium AI
l: 80 mm
s H11: 10 mm
e min.: 13.1 mm
d1 max.: 10.5 mm
d2 : 23 mm
d3 : 26 mm
h1 : 24 mm
h2 : ~ 14 mm
h3 : 14 mm
d4 Cylindrical handle ∅ EH 24530.: 21 mm
Operating temperature range max.: 80 °C
Weight: 97 g
show article view
More details
Aluminium AI
l: 100 mm
s H11: 12 mm
e min.: 16.1 mm
d1 max.: 12.6 mm
d2 : 27 mm
d3 : 30 mm
h1 : 28 mm
h2 : ~ 17 mm
h3 : 15 mm
d4 Cylindrical handle ∅ EH 24530.: 23 mm
Operating temperature range max.: 80 °C
Weight: 161 g
show article view
More details
Aluminium AI
l: 125 mm
s H11: 14 mm
e min.: 18.1 mm
d1 max.: 14.7 mm
d2 : 32 mm
d3 : 35 mm
h1 : 34 mm
h2 : ~ 22 mm
h3 : 18 mm
d4 Cylindrical handle ∅ EH 24530.: 26 mm
Operating temperature range max.: 80 °C
Weight: 251 g
show article view
More details
Aluminium AI
l: 160 mm
s H11: 17 mm
e min.: 22.2 mm
d1 max.: 17.9 mm
d2 : 35 mm
d3 : 39 mm
h1 : 38 mm
h2 : ~ 26 mm
h3 : 18 mm
d4 Cylindrical handle ∅ EH 24530.: 26 mm
Operating temperature range max.: 80 °C
Weight: 280 g
show article view
Material
Handle body
Zinc die-cast, plastic coated, black, matt structure
Aluminium, plastic coated, black, matt structure
Cylindrical handle
Thermosetting plastic PF 31, black
References
Alternative to crank handles DIN 469.
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 27.06.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.