Combination Clamping Bars

EH 1586.

The combination clamping bar offers 3 ways to clamp/support the workpiece:

  • Floating mode:

Floating mode is used to clamp and support additional clamping points on components.The fixture adapts to the position of the workpiece.

  • Centric mode:

The jaws of the clamping bar move in sync. The centre axis of the workpiece remains unchanged even if the outer diameters are modified.

  • Machine vice mode:

When this mode is selected, one of the jaws is locked in place on the clamping bar. The second jaw remains movable.

Your selection resulted in 1 hits

More details

Article-No.
CAD / Documents
Price [€]
Available
:
Combination Clamping Bars
Article-No.:
1586.400
CAD
Documents
Combination Clamping Bars
  • Weight: 5 kg
show article view
Combination Clamping Bars

Material

  • Tool steel, hardened
Product
Article-No.
Available
Product:
fixing screws for clamping bars
fixing screws for clamping bars
Article-No.:
1586.401
fixing screws for clamping bars
  • fixing screws for clamping bars
  • Number locating screws M12 x 45: 2
  • Number cap screws M12 x 45: 1
  • Weight: 203 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Combination Clamping Bars
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Combination Clamping Bars
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.