Ball-Ended Thrust Screws headless, short

EH 22720.

Ball-ended thrust screws, short execution, are particularly suitable for parallel shanks DIN 1835 E in combination, for instance, with Whistle Notch and Weldon Tool Holding Fixtures.

Ball-ended thrust screws can also be used for clamping, tightening or supporting of non-parallel surfaces.

The flat-faced, movable ball enables a flat load transmission.

Your selection resulted in 6 hits

Version
d1 [mm]
l2 [mm]
Load capacity for static load max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M14
l2 [mm]:
16 mm
Load capacity for static load max. [kN]:
30 kN
Article-No.:
22720.0641
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M14
  • l2: 16 mm
  • d3: 7.2 mm
  • Ball diameter: 8.5 mm
  • WS: 6 mm
  • Load capacity for static load max.: 30 kN
  • Weight: 12 g
show article view
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M16
l2 [mm]:
16 mm
Load capacity for static load max. [kN]:
30 kN
Article-No.:
22720.0660
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M16
  • l2: 16 mm
  • d3: 7.2 mm
  • Ball diameter: 8.5 mm
  • WS: 8 mm
  • Load capacity for static load max.: 30 kN
  • Weight: 15 g
show article view
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M18 x 2 mm
l2 [mm]:
20 mm
Load capacity for static load max. [kN]:
60 kN
Article-No.:
22720.0682
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M18 x 2 mm
  • l2: 20 mm
  • d3: 10.7 mm
  • Ball diameter: 12 mm
  • WS: 10 mm
  • Load capacity for static load max.: 60 kN
  • Weight: 25 g
show article view
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M20 x 2 mm
l2 [mm]:
20 mm
Load capacity for static load max. [kN]:
60 kN
Article-No.:
22720.0692
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M20 x 2 mm
  • l2: 20 mm
  • d3: 10.7 mm
  • Ball diameter: 12 mm
  • WS: 10 mm
  • Load capacity for static load max.: 60 kN
  • Weight: 32 g
show article view
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M20 x 2 mm
l2 [mm]:
25 mm
Load capacity for static load max. [kN]:
60 kN
Article-No.:
22720.0693
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M20 x 2 mm
  • l2: 25 mm
  • d3: 10.7 mm
  • Ball diameter: 12 mm
  • WS: 10 mm
  • Load capacity for static load max.: 60 kN
  • Weight: 42 g
show article view
Ball-Ended Thrust Screws
Version:
flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
d1 [mm]:
M24 x 2 mm
l2 [mm]:
25 mm
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22720.0730
CAD
Documents
Ball-Ended Thrust Screws
  • flat-faced ball, bearing surface plain, for straight shanks DIN 1835 E
  • d1: M24 x 2 mm
  • l2: 25 mm
  • d3: 13.5 mm
  • Ball diameter: 15 mm
  • WS: 12 mm
  • Load capacity for static load max.: 90 kN
  • Weight: 59 g
show article view
Ball-Ended Thrust Screws

Material

Ball

  • Ball-bearing steel, hardened

Screw

  • Heat-treated steel, 1200 ±100 N/mm2

Notes

Ball not secured against rotating. 

Special types on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22720. Ball-Ended Thrust Screws – headless, short
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.