Threaded Lifting Pins
 IM0017471 Foto Banner

Threaded Lifting Pins

Lifting Devices

Lifting pins are quick and easy to use, robust lifting devices for crane-supported or manual lifting and transporting of loads. The hoisting device is TÜV tested and corrosion and weather resistant.

Lifting Pins

Lifting pins are TÜV-tested, quick and easy to use, robust carrying elements with movable shackle or handle. Lifting pins are often also referred to as shackle pins. The load lifting device can be used for crane-supported lifting of loads. Drill holes H11 are sufficient for the operation.

The extensive product range includes various designs from stock:

  • Steel / stainless steel (suitable for outdoor use)
  • With moveable shackle / handle (for lifting and carrying by hand)
  • Up to 1.000 kg load capacity

As accessories we offer

  • Locating bushings
  • Locating bushings, plain (for flush installation in components)
  • Locating bushings with seal, plain (for flush installation in components, additionally with seal to protect against the infiltration of liquids and dirt)

For special applications, special versions can also be engineered and manufactured.

Threaded Lifting Pins

Threaded lifting pins are TÜV-tested, quick and easy to use, robust carrying elements with movable shackle.Threaded lifting pins are also referred to as shackle pin. The load lifting device can be used for crane-supported lifting of loads. For operation, the lifting device is inserted into an existing thread.

The extensive product range includes various designs from stock:

  • Steel / stainless steel (suitable for outdoor use)
  • With moveable shackle
  • Up to 2.000 kg load capacity

For special applications, special versions can also be engineered and manufactured.