22630.0412 - Locating Pins
with ball end

Ball ended locating pins facilitate easy inserting and removing avoiding clamping inclination.

This article 22630.0412 - Locating Pins with ball end / with ball end flattened (d1 g6: 12 mm, d2 n6: 8 mm) is one variant of the article group Locating Pins with ball end (EH 22630.)

Version
picture
Material
d1 g6 [mm]
d2 n6 [mm]
l2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with ball end flattened
picture:
2
Material:
Tool steel, hardened, blackened and ground
d1 g6 [mm]:
12 mm
d2 n6 [mm]:
8 mm
l2 [mm]:
12 mm
Article-No.:
22630.0412
Documents
Locating Pins
  • with ball end flattened – picture 2, Tool steel
  • d1 g6: 12 mm
  • d2 n6: 8 mm
  • d3 -0.01 -0.05: 12 mm
  • d4: M4
  • l1: 8 mm
  • l2: 12 mm
  • l3: 3 mm
  • t: 8 mm
  • r: 3 mm
  • b: 2.5 mm
  • Location hole D1 H7: 8 mm
  • Weight: 8 g
Locating Pins

Material

  • Tool steel, hardened, blackened and ground
Title
Category
Type
Direct download
Download basket
Datasheet 22630.0412
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.