Supporting Plates

EH 1547.900 - EH 1647.900

Your selection resulted in 2 hits

System
l1 [mm]
b2 [mm]
b3 [mm]
d [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L12
l1 [mm]:
76 mm
b2 [mm]:
40 mm
b3 [mm]:
13 mm
d [mm]:
M12
Article-No.:
1547.900
CAD
Documents
Supporting Plates
  • System: L12
  • l1: 76 mm
  • l2: 63 mm
  • l3: 13 mm
  • l4: 26 mm
  • b1: 22 mm
  • b2: 40 mm
  • b3: 13 mm
  • s: 15 mm
  • d: M12
  • Weight: 213 g
show article view
Supporting Plates
System:
L16
l1 [mm]:
100 mm
b2 [mm]:
60 mm
b3 [mm]:
17 mm
d [mm]:
M16
Article-No.:
1647.900
CAD
Documents
Supporting Plates
  • System: L16
  • l1: 100 mm
  • l2: 83 mm
  • l3: 21 mm
  • l4: 33 mm
  • b1: 34 mm
  • b2: 60 mm
  • b3: 17 mm
  • s: 20 mm
  • d: M16
  • Weight: 567 g
show article view
Supporting Plates

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1547.900 - EH 1647.900 Supporting Plates
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.