Clamps slotted, with adjustable counter piece

EH 23185.

The thrust pad and the counter element are connected with the clamp and therefore secured against loss. Consequently, the clamp is quickly ready for use. The clamp is equipped with two flat noses and can be turned around depending on the case of application.

Your selection resulted in 5 hits

Nominal dimension d1 [mm]
h1 [mm]
l1 [mm]
T-slot size [mm]
Clamping force1) max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Nominal dimension d1 [mm]:
13 mm
h1 [mm]:
0 – 55 mm
l1 [mm]:
115 mm
T-slot size [mm]:
10 mm, 12 mm, 14 mm
Clamping force1) max. [kN]:
30 kN
Article-No.:
23185.0013
CAD
Documents
Clamps
  • Nominal dimension d1: 13 mm
  • h1: 0 mm – 55 mm
  • h2: 18 mm
  • a1: 27 mm
  • a2: 12 mm
  • a3: 17 mm
  • b1: 44 mm
  • b2: 30 mm
  • l1: 115 mm
  • l2: 25 mm
  • l3: 30 mm
  • s: 11 mm
  • T-slot size: 10 mm, 12 mm, 14 mm
  • Clamping force1) max.: 30 kN
  • Weight: 650 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
h1 [mm]:
0 – 70 mm
l1 [mm]:
150 mm
T-slot size [mm]:
12 mm, 14 mm, 16 mm, 18 mm
Clamping force1) max. [kN]:
40 kN
Article-No.:
23185.0017
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • h1: 0 mm – 70 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • s: 12 mm
  • T-slot size: 12 mm, 14 mm, 16 mm, 18 mm
  • Clamping force1) max.: 40 kN
  • Weight: 1382 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
h1 [mm]:
0 – 80 mm
l1 [mm]:
187 mm
T-slot size [mm]:
16 mm, 18 mm, 20 mm, 22 mm
Clamping force1) max. [kN]:
60 kN
Article-No.:
23185.0021
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • h1: 0 mm – 80 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • s: 14 mm
  • T-slot size: 16 mm, 18 mm, 20 mm, 22 mm
  • Clamping force1) max.: 60 kN
  • Weight: 2241 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
h1 [mm]:
0 – 100 mm
l1 [mm]:
235 mm
T-slot size [mm]:
20 mm, 22 mm, 24 mm, 28 mm
Clamping force1) max. [kN]:
75 kN
Article-No.:
23185.0025
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • h1: 0 mm – 100 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • s: 17 mm
  • T-slot size: 20 mm, 22 mm, 24 mm, 28 mm
  • Clamping force1) max.: 75 kN
  • Weight: 3479 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
h1 [mm]:
0 – 100 mm
l1 [mm]:
285 mm
T-slot size [mm]:
20 mm, 22 mm, 24 mm, 28 mm
Clamping force1) max. [kN]:
75 kN
Article-No.:
23185.0026
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • h1: 0 mm – 100 mm
  • h2: 35 mm
  • a1: 56 mm
  • a2: 24 mm
  • a3: 35 mm
  • b1: 73 mm
  • b2: 30 mm
  • l1: 285 mm
  • l2: 62 mm
  • l3: 51 mm
  • s: 17 mm
  • T-slot size: 20 mm, 22 mm, 24 mm, 28 mm
  • Clamping force1) max.: 75 kN
  • Weight: 4282 g
show article view
Clamps

Material

  • Steel, tempered, zinc-plated by galvanization

References

Larger clamping heights can be reached by the use of a support extension (EH 23185.).

T-bolts DIN 787 (EH 23030.) or alternatively studs DIN 6379 (EH 23040.) can be used for the clamping.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23185. Clamps – slotted, with adjustable counter piece
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.