Positioning Clamping Pins

EH 23111.

The positioning clamping pin allows fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems etc.

Your selection resulted in 16 hits

Material
d1 -0.02 -0.05 [mm]
l1 +0.6 [mm]
For base plates ±0.05 [mm]
Holding force [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
16 mm
l1 +0.6 [mm]:
25 mm
For base plates ±0.05 [mm]:
20 mm
Holding force [kN]:
5 kN
Article-No.:
23111.0016
CAD
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 16 mm
  • l1 +0.6: 25 mm
  • d2: 18.7 mm
  • d3: 32 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 9.5 mm
  • For base plates ±0.05: 20 mm
  • WS1: 30 mm
  • WS2: 6 mm
  • Holding force: 5 kN
  • Weight: 116 g
show article view
Positioning Clamping Pins
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
16 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
5 kN
Article-No.:
23111.0018
CAD
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 16 mm
  • l1 +0.6: 30 mm
  • d2: 18.7 mm
  • d3: 32 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 9.5 mm
  • For base plates ±0.05: 25 mm
  • WS1: 30 mm
  • WS2: 6 mm
  • Holding force: 5 kN
  • Weight: 125 g
show article view
Positioning Clamping Pins
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
20 mm
l1 +0.6 [mm]:
25 mm
For base plates ±0.05 [mm]:
20 mm
Holding force [kN]:
6 kN
Article-No.:
23111.0020
CAD
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 20 mm
  • l1 +0.6: 25 mm
  • d2: 23.6 mm
  • d3: 40 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 10 mm
  • For base plates ±0.05: 20 mm
  • WS1: 38 mm
  • WS2: 6 mm
  • Holding force: 6 kN
  • Weight: 178 g
show article view
Positioning Clamping Pins
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
20 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
6 kN
Article-No.:
23111.0022
CAD
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 20 mm
  • l1 +0.6: 30 mm
  • d2: 23.6 mm
  • d3: 40 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 10 mm
  • For base plates ±0.05: 25 mm
  • WS1: 38 mm
  • WS2: 6 mm
  • Holding force: 6 kN
  • Weight: 191 g
show article view
Positioning Clamping Pins
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
25 mm
l1 +0.6 [mm]:
25 mm
For base plates ±0.05 [mm]:
20 mm
Holding force [kN]:
8 kN
Article-No.:
23111.0025
CAD
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 25 mm
  • l1 +0.6: 25 mm
  • d2: 29 mm
  • d3: 45 mm
  • d4: M4
  • l2 ±1: 18.6 mm
  • l3: 10 mm
  • s max.: 11 mm
  • For base plates ±0.05: 20 mm
  • WS1: 43 mm
  • WS2: 10 mm
  • Holding force: 8 kN
  • Weight: 270 g
show article view
Positioning Clamping Pins
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
25 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
8 kN
Article-No.:
23111.0027
CAD
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 25 mm
  • l1 +0.6: 30 mm
  • d2: 29 mm
  • d3: 45 mm
  • d4: M4
  • l2 ±1: 18.6 mm
  • l3: 10 mm
  • s max.: 11 mm
  • For base plates ±0.05: 25 mm
  • WS1: 43 mm
  • WS2: 10 mm
  • Holding force: 8 kN
  • Weight: 287 g
show article view
Positioning Clamping Pins
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
30 mm
l1 +0.6 [mm]:
25 mm
For base plates ±0.05 [mm]:
20 mm
Holding force [kN]:
10 kN
Article-No.:
23111.0030
CAD
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 30 mm
  • l1 +0.6: 25 mm
  • d2: 34.6 mm
  • d3: 55 mm
  • d4: M4
  • l2 ±1: 18.6 mm
  • l3: 10 mm
  • s max.: 11 mm
  • For base plates ±0.05: 20 mm
  • WS1: 53 mm
  • WS2: 10 mm
  • Holding force: 10 kN
  • Weight: 390 g
show article view
Positioning Clamping Pins
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
30 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
10 kN
Article-No.:
23111.0032
CAD
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 30 mm
  • l1 +0.6: 30 mm
  • d2: 34.6 mm
  • d3: 55 mm
  • d4: M4
  • l2 ±1: 18.6 mm
  • l3: 10 mm
  • s max.: 11 mm
  • For base plates ±0.05: 25 mm
  • WS1: 53 mm
  • WS2: 10 mm
  • Holding force: 10 kN
  • Weight: 416 g
show article view
Positioning Clamping Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
16 mm
l1 +0.6 [mm]:
25 mm
For base plates ±0.05 [mm]:
20 mm
Holding force [kN]:
5 kN
Article-No.:
23111.0116
CAD
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 16 mm
  • l1 +0.6: 25 mm
  • d2: 18.7 mm
  • d3: 32 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 9.5 mm
  • For base plates ±0.05: 20 mm
  • WS1: 30 mm
  • WS2: 6 mm
  • Holding force: 5 kN
  • Weight: 116 g
show article view
Positioning Clamping Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
16 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
5 kN
Article-No.:
23111.0118
CAD
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 16 mm
  • l1 +0.6: 30 mm
  • d2: 18.7 mm
  • d3: 32 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 9.5 mm
  • For base plates ±0.05: 25 mm
  • WS1: 30 mm
  • WS2: 6 mm
  • Holding force: 5 kN
  • Weight: 125 g
show article view
Positioning Clamping Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
20 mm
l1 +0.6 [mm]:
25 mm
For base plates ±0.05 [mm]:
20 mm
Holding force [kN]:
6 kN
Article-No.:
23111.0120
CAD
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 20 mm
  • l1 +0.6: 25 mm
  • d2: 23.6 mm
  • d3: 40 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 10 mm
  • For base plates ±0.05: 20 mm
  • WS1: 38 mm
  • WS2: 6 mm
  • Holding force: 6 kN
  • Weight: 178 g
show article view
Positioning Clamping Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
20 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
6 kN
Article-No.:
23111.0122
CAD
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 20 mm
  • l1 +0.6: 30 mm
  • d2: 23.6 mm
  • d3: 40 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 10 mm
  • For base plates ±0.05: 25 mm
  • WS1: 38 mm
  • WS2: 6 mm
  • Holding force: 6 kN
  • Weight: 191 g
show article view
Positioning Clamping Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
25 mm
l1 +0.6 [mm]:
25 mm
For base plates ±0.05 [mm]:
20 mm
Holding force [kN]:
8 kN
Article-No.:
23111.0125
CAD
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 25 mm
  • l1 +0.6: 25 mm
  • d2: 29 mm
  • d3: 45 mm
  • d4: M4
  • l2 ±1: 18.6 mm
  • l3: 10 mm
  • s max.: 11 mm
  • For base plates ±0.05: 20 mm
  • WS1: 43 mm
  • WS2: 10 mm
  • Holding force: 8 kN
  • Weight: 270 g
show article view
Positioning Clamping Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
25 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
8 kN
Article-No.:
23111.0127
CAD
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 25 mm
  • l1 +0.6: 30 mm
  • d2: 29 mm
  • d3: 45 mm
  • d4: M4
  • l2 ±1: 18.6 mm
  • l3: 10 mm
  • s max.: 11 mm
  • For base plates ±0.05: 25 mm
  • WS1: 43 mm
  • WS2: 10 mm
  • Holding force: 8 kN
  • Weight: 287 g
show article view
Positioning Clamping Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
30 mm
l1 +0.6 [mm]:
25 mm
For base plates ±0.05 [mm]:
20 mm
Holding force [kN]:
10 kN
Article-No.:
23111.0130
CAD
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 30 mm
  • l1 +0.6: 25 mm
  • d2: 34.6 mm
  • d3: 55 mm
  • d4: M4
  • l2 ±1: 18.6 mm
  • l3: 10 mm
  • s max.: 11 mm
  • For base plates ±0.05: 20 mm
  • WS1: 53 mm
  • WS2: 10 mm
  • Holding force: 10 kN
  • Weight: 390 g
show article view
Positioning Clamping Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
30 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
10 kN
Article-No.:
23111.0132
CAD
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 30 mm
  • l1 +0.6: 30 mm
  • d2: 34.6 mm
  • d3: 55 mm
  • d4: M4
  • l2 ±1: 18.6 mm
  • l3: 10 mm
  • s max.: 11 mm
  • For base plates ±0.05: 25 mm
  • WS1: 53 mm
  • WS2: 10 mm
  • Holding force: 10 kN
  • Weight: 416 g
show article view
Positioning Clamping Pins

Material

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4542, precipitation-hardened

Operation

By tightening the clamping bolt, the positioning clamping pin is centred and clamped in the locating bushing by means of four balls. The clamping bolt can be operated manually via a removable handle (Art. No. 23111.0900/.0902) or using a hexagon key.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23111. Positioning Clamping Pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.