Locating Bushings for positioning clamping pins, for press fit

EH 23111.

These locating bushes for positioning clamping pins are mounted in the counterpart.

Your selection resulted in 8 hits

Material
d1 F6 [mm]
d2 +0.01 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Case-hardened steel, case-hardened, blackened
d1 F6 [mm]:
16 mm
d2 +0.01 [mm]:
22.03 mm
Article-No.:
23111.0762
CAD
Documents
Locating Bushings
  • Case-hardened steel
  • d1 F6: 16 mm
  • d2 +0.01: 22.03 mm
  • d3: 20 mm
  • d4: 28.6 mm
  • l1: 5.25 mm
  • l2: 6.9 mm
  • l3: 12.1 mm
  • Location hole D2 H7: 22 mm
  • Location hole D5 +1: 31 mm
  • Location hole T1 ±0.02: 7.25 mm
  • Location hole T2 min.: 22 mm
  • Weight: 22 g
show article view
Locating Bushings
Material:
Case-hardened steel, case-hardened, blackened
d1 F6 [mm]:
20 mm
d2 +0.01 [mm]:
28.03 mm
Article-No.:
23111.0764
CAD
Documents
Locating Bushings
  • Case-hardened steel
  • d1 F6: 20 mm
  • d2 +0.01: 28.03 mm
  • d3: 25 mm
  • d4: 32.2 mm
  • l1: 5.25 mm
  • l2: 8.42 mm
  • l3: 17.1 mm
  • Location hole D2 H7: 28 mm
  • Location hole D5 +1: 34 mm
  • Location hole T1 ±0.02: 8.75 mm
  • Location hole T2 min.: 22 mm
  • Weight: 39 g
show article view
Locating Bushings
Material:
Case-hardened steel, case-hardened, blackened
d1 F6 [mm]:
25 mm
d2 +0.01 [mm]:
35.03 mm
Article-No.:
23111.0766
CAD
Documents
Locating Bushings
  • Case-hardened steel
  • d1 F6: 25 mm
  • d2 +0.01: 35.03 mm
  • d3: 31 mm
  • d4: 40.2 mm
  • l1: 5.25 mm
  • l2: 10.22 mm
  • l3: 21 mm
  • Location hole D2 H7: 35 mm
  • Location hole D5 +1: 42 mm
  • Location hole T1 ±0.02: 10.55 mm
  • Location hole T2 min.: 28 mm
  • Weight: 79 g
show article view
Locating Bushings
Material:
Case-hardened steel, case-hardened, blackened
d1 F6 [mm]:
30 mm
d2 +0.01 [mm]:
42.03 mm
Article-No.:
23111.0768
CAD
Documents
Locating Bushings
  • Case-hardened steel
  • d1 F6: 30 mm
  • d2 +0.01: 42.03 mm
  • d3: 37 mm
  • d4: 48.2 mm
  • l1: 5.25 mm
  • l2: 10.63 mm
  • l3: 21.8 mm
  • Location hole D2 H7: 42 mm
  • Location hole D5 +1: 50 mm
  • Location hole T1 ±0.02: 10.95 mm
  • Location hole T2 min.: 28 mm
  • Weight: 118 g
show article view
Locating Bushings
Material:
Stainless steel 1.4112, hardened
d1 F6 [mm]:
16 mm
d2 +0.01 [mm]:
22.03 mm
Article-No.:
23111.0862
CAD
Documents
Locating Bushings
  • Stainless steel
  • d1 F6: 16 mm
  • d2 +0.01: 22.03 mm
  • d3: 20 mm
  • d4: 28.6 mm
  • l1: 5.25 mm
  • l2: 6.9 mm
  • l3: 12.1 mm
  • Location hole D2 H7: 22 mm
  • Location hole D5 +1: 31 mm
  • Location hole T1 ±0.02: 7.25 mm
  • Location hole T2 min.: 22 mm
  • Weight: 22 g
show article view
Locating Bushings
Material:
Stainless steel 1.4112, hardened
d1 F6 [mm]:
20 mm
d2 +0.01 [mm]:
28.03 mm
Article-No.:
23111.0864
CAD
Documents
Locating Bushings
  • Stainless steel
  • d1 F6: 20 mm
  • d2 +0.01: 28.03 mm
  • d3: 25 mm
  • d4: 32.2 mm
  • l1: 5.25 mm
  • l2: 8.42 mm
  • l3: 17.1 mm
  • Location hole D2 H7: 28 mm
  • Location hole D5 +1: 34 mm
  • Location hole T1 ±0.02: 8.75 mm
  • Location hole T2 min.: 22 mm
  • Weight: 39 g
show article view
Locating Bushings
Material:
Stainless steel 1.4112, hardened
d1 F6 [mm]:
25 mm
d2 +0.01 [mm]:
35.03 mm
Article-No.:
23111.0866
CAD
Documents
Locating Bushings
  • Stainless steel
  • d1 F6: 25 mm
  • d2 +0.01: 35.03 mm
  • d3: 31 mm
  • d4: 40.2 mm
  • l1: 5.25 mm
  • l2: 10.22 mm
  • l3: 21 mm
  • Location hole D2 H7: 35 mm
  • Location hole D5 +1: 42 mm
  • Location hole T1 ±0.02: 10.55 mm
  • Location hole T2 min.: 28 mm
  • Weight: 79 g
show article view
Locating Bushings
Material:
Stainless steel 1.4112, hardened
d1 F6 [mm]:
30 mm
d2 +0.01 [mm]:
42.03 mm
Article-No.:
23111.0868
CAD
Documents
Locating Bushings
  • Stainless steel
  • d1 F6: 30 mm
  • d2 +0.01: 42.03 mm
  • d3: 37 mm
  • d4: 48.2 mm
  • l1: 5.25 mm
  • l2: 10.63 mm
  • l3: 21.8 mm
  • Location hole D2 H7: 42 mm
  • Location hole D5 +1: 50 mm
  • Location hole T1 ±0.02: 10.95 mm
  • Location hole T2 min.: 28 mm
  • Weight: 118 g
show article view
Locating Bushings

Material

  • Case-hardened steel, case-hardened, blackened
  • Stainless steel 1.4112, hardened

Assembly

The press fit locating bushing for positioning clamping pins are inserted in the machine table or the base plate with light pressure.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23111. Locating Bushings – for positioning clamping pins, for press fit
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.