Locating Clamps

EH 23230.

Suitable for a simultaneous "positioning" and "clamping" of workpieces. The locating element is a precision element which can be assembled from either side. The clamping and locating part adapted to the workpiece is screwed to the cylindrical support. Clamping and locating parts are manufactured by the user according to the individual requirements.

Your selection resulted in 4 hits

Version
picture
b1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with palm grip
picture:
1
b1 [mm]:
40 mm
d2 [mm]:
M6
Article-No.:
23230.0040
CAD
Documents
Locating Clamps
  • with palm grip – picture 1
  • b1: 40 mm
  • b2 ±0.05: 27 mm
  • d1 H7 g5: 18 mm
  • d2: M6
  • d3: 40 mm
  • h1: 29.8 mm
  • h2: 14.9 mm
  • h3: 16.9 mm
  • l1: 50 mm
  • l2: 19 mm
  • l3: 9 mm
  • l4: 8 mm
  • l6: 33 mm
  • l7: 17 mm
  • l8: 28 mm
  • Weight: 505 g
show article view
Locating Clamps
Version:
with palm grip
picture:
1
b1 [mm]:
50 mm
d2 [mm]:
M8
Article-No.:
23230.0050
CAD
Documents
Locating Clamps
  • with palm grip – picture 1
  • b1: 50 mm
  • b2 ±0.05: 33 mm
  • d1 H7 g5: 22 mm
  • d2: M8
  • d3: 50 mm
  • h1: 34.8 mm
  • h2: 17.4 mm
  • h3: 19.4 mm
  • l1: 60 mm
  • l2: 24 mm
  • l3: 10 mm
  • l4: 10 mm
  • l6: 42 mm
  • l7: 21 mm
  • l8: 34 mm
  • Weight: 862 g
show article view
Locating Clamps
Version:
with spiral eccentric clamping lever
picture:
2
b1 [mm]:
40 mm
d2 [mm]:
M6
Article-No.:
23230.0440
CAD
Documents
Locating Clamps
  • with spiral eccentric clamping lever – picture 2
  • b1: 40 mm
  • b2 ±0.05: 27 mm
  • d1 H7 g5: 18 mm
  • d2: M6
  • h1: 29.8 mm
  • h2: 14.9 mm
  • h3: 16.9 mm
  • l1: 60 mm
  • l2: 19 mm
  • l3: 3 mm
  • l4: 8 mm
  • l5: 50 mm
  • l6: 96 mm
  • l7: 17 mm
  • l8: 28 mm
  • Weight: 566 g
show article view
Locating Clamps
Version:
with spiral eccentric clamping lever
picture:
2
b1 [mm]:
50 mm
d2 [mm]:
M8
Article-No.:
23230.0450
CAD
Documents
Locating Clamps
  • with spiral eccentric clamping lever – picture 2
  • b1: 50 mm
  • b2 ±0.05: 33 mm
  • d1 H7 g5: 22 mm
  • d2: M8
  • h1: 34.8 mm
  • h2: 17.4 mm
  • h3: 19.4 mm
  • l1: 75 mm
  • l2: 24 mm
  • l3: 4 mm
  • l4: 10 mm
  • l5: 63 mm
  • l6: 145 mm
  • l7: 21 mm
  • l8: 34 mm
  • Weight: 1071 g
show article view
Locating Clamps

Material

Handle

  • Grey cast iron DIN 6335, orange plastic-coated
  • Thermosetting plastic PF 31, black, DIN 319

Clamp

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23230. Locating Clamps
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.