Double Edge Clamps machinable chucks

EH 23251.

Inserting the socket head screw moves the two clamping chucks outwards and presses the workpiece against a stop.

The chucks can be machined to the needed workpiece contour. The locking plate is needed only for this machining, not for the workpiece clamping.

Your selection resulted in 4 hits

b1 [mm]
h1 [mm]
l1 [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
b1 [mm]:
38.1 mm
h1 [mm]:
19.1 mm
l1 [mm]:
23.9 mm
Clamping force max. [kN]:
6.7 kN
Article-No.:
23251.0106
CAD
Documents
Double Edge Clamps
  • b1: 38.1 mm
  • b2: 16.1 mm
  • b3 1): 6.6 mm
  • h1: 19.1 mm
  • h2: 9.4 mm
  • l1: 23.9 mm
  • l2: 15.9 mm
  • d1: M6
  • d2: M4
  • WS1: 5 mm
  • WS2: 2.5 mm
  • Clamping force max.: 6.7 kN
  • Tightening torque max.: 14.3 Nm
  • Weight: 67 g
show article view
Double Edge Clamps
b1 [mm]:
50.8 mm
h1 [mm]:
25.4 mm
l1 [mm]:
31.8 mm
Clamping force max. [kN]:
8.9 kN
Article-No.:
23251.0108
CAD
Documents
Double Edge Clamps
  • b1: 50.8 mm
  • b2: 20.8 mm
  • b3 1): 9.9 mm
  • h1: 25.4 mm
  • h2: 12.7 mm
  • l1: 31.8 mm
  • l2: 20.6 mm
  • d1: M8
  • d2: M4
  • WS1: 6 mm
  • WS2: 2.5 mm
  • Clamping force max.: 8.9 kN
  • Tightening torque max.: 14.5 Nm
  • Weight: 128 g
show article view
Double Edge Clamps
b1 [mm]:
76.2 mm
h1 [mm]:
38.1 mm
l1 [mm]:
47.5 mm
Clamping force max. [kN]:
15.6 kN
Article-No.:
23251.0112
CAD
Documents
Double Edge Clamps
  • b1: 76.2 mm
  • b2: 30.9 mm
  • b3 1): 14.8 mm
  • h1: 38.1 mm
  • h2: 19.1 mm
  • l1: 47.5 mm
  • l2: 30.5 mm
  • d1: M12
  • d2: M5
  • WS1: 10 mm
  • WS2: 3 mm
  • Clamping force max.: 15.6 kN
  • Tightening torque max.: 38.4 Nm
  • Weight: 427 g
show article view
Double Edge Clamps
b1 [mm]:
101.6 mm
h1 [mm]:
50.8 mm
l1 [mm]:
63.5 mm
Clamping force max. [kN]:
26.7 kN
Article-No.:
23251.0116
CAD
Documents
Double Edge Clamps
  • b1: 101.6 mm
  • b2: 41.3 mm
  • b3 1): 20.3 mm
  • h1: 50.8 mm
  • h2: 25.4 mm
  • l1: 63.5 mm
  • l2: 41.3 mm
  • d1: M16
  • d2: M6
  • WS1: 14 mm
  • WS2: 4 mm
  • Clamping force max.: 26.7 kN
  • Tightening torque max.: 74.6 Nm
  • Weight: 1068 g
show article view
Double Edge Clamps

Material

Body

  • Aluminium AI

Taper

  • Case-hardened steel, blackened

Screw

  • Steel

Locking plate

  • Aluminium AI

Assembly

Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23251. Double Edge Clamps – machinable chucks
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Accessories

Nuts for T-Slots (EH 23010.) have to be purchased separately.

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.