Double Edge Clamps

EH 23251.

Inserting the socket head screw moves the two clamping chucks outwards and presses the workpiece against a stop.

Your selection resulted in 4 hits

b1 [mm]
h1 [mm]
l [mm]
d [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
b1 [mm]:
18.6 mm
h1 [mm]:
19 mm
l [mm]:
23.8 mm
d [mm]:
M6
Clamping force max. [kN]:
6.7 kN
Article-No.:
23251.0006
CAD
Documents
Double Edge Clamps
  • b1: 18.6 mm
  • b1 max. spread: 20.3 mm
  • b2: 16.1 mm
  • h1: 19 mm
  • h2: 9.5 mm
  • l: 23.8 mm
  • d: M6
  • WS: 5 mm
  • Clamping force max.: 6.7 kN
  • Tightening torque max.: 14.3 Nm
  • Weight: 37 g
show article view
Double Edge Clamps
b1 [mm]:
24.8 mm
h1 [mm]:
25.9 mm
l [mm]:
31.7 mm
d [mm]:
M8
Clamping force max. [kN]:
8.9 kN
Article-No.:
23251.0008
CAD
Documents
Double Edge Clamps
  • b1: 24.8 mm
  • b1 max. spread: 26.9 mm
  • b2: 20.8 mm
  • h1: 25.9 mm
  • h2: 12.7 mm
  • l: 31.7 mm
  • d: M8
  • WS: 6 mm
  • Clamping force max.: 8.9 kN
  • Tightening torque max.: 14.5 Nm
  • Weight: 87 g
show article view
Double Edge Clamps
b1 [mm]:
37.3 mm
h1 [mm]:
38.6 mm
l [mm]:
47.6 mm
d [mm]:
M12
Clamping force max. [kN]:
15.6 kN
Article-No.:
23251.0012
CAD
Documents
Double Edge Clamps
  • b1: 37.3 mm
  • b1 max. spread: 39.9 mm
  • b2: 30.8 mm
  • h1: 38.6 mm
  • h2: 19 mm
  • l: 47.6 mm
  • d: M12
  • WS: 10 mm
  • Clamping force max.: 15.6 kN
  • Tightening torque max.: 38.4 Nm
  • Weight: 280 g
show article view
Double Edge Clamps
b1 [mm]:
49.7 mm
h1 [mm]:
51.5 mm
l [mm]:
63.5 mm
d [mm]:
M16
Clamping force max. [kN]:
26.7 kN
Article-No.:
23251.0016
CAD
Documents
Double Edge Clamps
  • b1: 49.7 mm
  • b1 max. spread: 53 mm
  • b2: 41.2 mm
  • h1: 51.5 mm
  • h2: 25.4 mm
  • l: 63.5 mm
  • d: M16
  • WS: 14 mm
  • Clamping force max.: 26.7 kN
  • Tightening torque max.: 74.6 Nm
  • Weight: 700 g
show article view
Double Edge Clamps

Material

Body

  • Aluminium AI

Taper

  • Case-hardened steel, blackened

Screw

  • Steel

Assembly

Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23251. Double Edge Clamps
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Accessories

Nuts for T-Slots (EH 23010.) have to be purchased separately.

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.