23290.0066 - Pitbull® Clamps

Pitbull® Clamps are robust clamps of high quality and deliver extremely high clamping forces when used for workholding. During this type of application, they also produce a strong pull-down effect.

The knife edge version (picture 1) is especially suited for blanks.

The blunt edged version (picture 2) allows you to cover nearly all types of application. The version made of brass provides for clamping that is gentle, yet secure.

The Pitbull® Clamp with machinable edge (picture 3) has been designed with a machining add-on that allows for a contour to be milled into the workpiece. This version from hardened steel combines good machinability with excellent wear resistance.

The Pitbull® Clamps are distinguished by the following characteristics:

  • space-saving design
  • extra low construction height
  • high clamping / tensioning force with pull-down effect
  • ideal for multi-side machining and multiple clamping systems

This article 23290.0066 - Pitbull® Clamps / blunt edged (d: M10) is one variant of the article group Pitbull® Clamps (EH 23290.)

Version
Material
d [mm]
b [mm]
l1 H9 [mm]
Clamping way s [mm]
Clamping force - max. [kN]

More details

Article-No.
Documents
Price [€]
Available
Version:
blunt edged
Material:
Steel, hardened
d [mm]:
M10
b [mm]:
25.4 mm
l1 H9 [mm]:
25.4 mm
Clamping way s [mm]:
1.2 mm
Clamping force max. [kN]:
15 kN
Article-No.:
23290.0066
Documents
Pitbull Clamps
  • blunt edged – picture 2, Steel
  • d: M10
  • b: 25.4 mm
  • l1 H9: 25.4 mm
  • l2: 10.2 mm
  • h1: 11.4 mm
  • h2 min.: 6.3 mm
  • h3: ~ 17.8 mm
  • h4: ~ 17 mm
  • Clamping way s: 1.2 mm
  • WS: 8 mm
  • Clamping force max.: 15 kN
  • Tightening torque max.: 40 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 65 g
Pitbull Clamps

Material

Clamp

  • Steel, hardened

Screw

  • Heat-treated steel, tempered

O-ring

  • NBR

Notes

The o-ring is used to lift the clamp off when it is released.

Title
Category
Type
Direct download
Download basket
Datasheet 23290.0066
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.