23390.0201 - Eccentric Quick Clamps
with female thread

For quick and easy clamping and releasing of workpieces.

When using the "adjustable" design (picture 2) the lever position can be moved.

This article 23390.0201 - Eccentric Quick Clamps with female thread / with female thread (l: 63 mm, d1: M6) is one variant of the article group Eccentric Quick Clamps with female thread (EH 23390.)

Version
picture
Material
l [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305
l [mm]:
63 mm
d1 [mm]:
M6
Article-No.:
23390.0201
Documents
Eccentric Quick Clamps
  • with female thread – picture 1, Stainless steel
  • l: 63 mm
  • d1: M6
  • d3: 16 mm
  • d5: 18.5 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 58 g
Eccentric Quick Clamps

Material

Support washer

  • Thermoplastic PA, glass-fiber reinforced

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005

Threaded part

  • Stainless steel 1.4305

Inner parts

  • Stainless steel 1.4305

Adjusting nut

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 23390.0201
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.