Eccentric Clamping Washers

EH 23270.

The eccentric clamping washers are especially suitable for the clamping of raw parts, e.g. cut-off portions, cast iron parts and forgings.

Your selection resulted in 3 hits

d1 [mm]
d2 [mm]
h1 [mm]
s [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
M10
d2 [mm]:
20.6 mm
h1 [mm]:
6.4 mm
s [mm]:
1.6 mm
Clamping force max. [kN]:
9 kN
Article-No.:
23270.0210
CAD
Documents
Eccentric Clamping Washers
  • d1: M10
  • d2: 20.6 mm
  • h1: 6.4 mm
  • h2: 16 mm
  • s: 1.6 mm
  • A: 10.3 mm
  • WS: 7 mm
  • Clamping force max.: 9 kN
  • Tightening torque max.: 26 Nm
  • Weight: 23 g
show article view
Eccentric Clamping Washers
d1 [mm]:
M12
d2 [mm]:
25.4 mm
h1 [mm]:
9.6 mm
s [mm]:
2 mm
Clamping force max. [kN]:
17.8 kN
Article-No.:
23270.0212
CAD
Documents
Eccentric Clamping Washers
  • d1: M12
  • d2: 25.4 mm
  • h1: 9.6 mm
  • h2: 22.5 mm
  • s: 2 mm
  • A: 12.7 mm
  • WS: 8 mm
  • Clamping force max.: 17.8 kN
  • Tightening torque max.: 88 Nm
  • Weight: 41 g
show article view
Eccentric Clamping Washers
d1 [mm]:
M16
d2 [mm]:
30.1 mm
h1 [mm]:
12.7 mm
s [mm]:
2.5 mm
Clamping force max. [kN]:
26.7 kN
Article-No.:
23270.0216
CAD
Documents
Eccentric Clamping Washers
  • d1: M16
  • d2: 30.1 mm
  • h1: 12.7 mm
  • h2: 26.8 mm
  • s: 2.5 mm
  • A: 15 mm
  • WS: 12 mm
  • Clamping force max.: 26.7 kN
  • Tightening torque max.: 135 Nm
  • Weight: 92 g
show article view
Eccentric Clamping Washers

Material

Eccentric screw

  • Steel

Body

  • Steel, case-hardened

Notes

The head of the eccentric screw can slightly protrude from the body (h1).

Title
Category
Type
Direct download
Download basket
Datasheet EH 23270. Eccentric Clamping Washers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.