23310.0070 - Down-Thrust Clamps
swivelling, size 82.5

The down-thrust clamp is a universal mechanical clamp that allows fast and easy exchange and clamping of workpieces - as the clamping claw can be easily manually swivelled to clear the workpiece.

The down-thrust clamps have the following advantages:

  • Compact design
  • Clamping force of up to max. 30 kN via a clamping screw WS 36
  • Clamping claw swivels 360°
  • Clamping stroke 30 mm
  • Clamping height max. 250 mm
  • Integrated clamping height stop for safe use
  • Easy and quick workpiece change by swivelling the clamping claw to the left or right. The positioning ring 23310.0351 allows infinitely variable adjustment and permits precise repeat clamping.

This article 23310.0070 - Down-Thrust Clamps swivelling, size 82.5 / (d1: 82.5 mm) is one variant of the article group Down-Thrust Clamps swivelling, size 82.5 (EH 23310.)

d1 [mm]
d2 [mm]
h1 [mm]
h2 [mm]
l1 [mm]
Stroke [mm]
Clamping force [kN]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
82.5 mm
d2 [mm]:
M24
h1 [mm]:
220 – 250 mm
h2 [mm]:
300 – 330 mm
l1 [mm]:
49 mm
Stroke [mm]:
30 mm
Clamping force [kN]:
30 kN
Article-No.:
23310.0070
Documents
Down-Thrust Clamps
  • d1: 82.5 mm
  • b3: 155 mm
  • b4: 100 mm
  • d2: M24
  • d3: M20
  • d4: 49 mm
  • h1: 220 mm – 250 mm
  • h2: 300 mm – 330 mm
  • h3: 30 mm
  • h4: 90 mm
  • h5: 65 mm
  • l1: 49 mm
  • l2: 115 mm
  • l3: 91.5 mm
  • l4: 148 mm
  • l5: 100 mm
  • Stroke: 30 mm
  • Clamping force: 30 kN
  • Tightening torque max.: 200 Nm
  • Weight: 21 kg
Down-Thrust Clamps

Material

  • Case-hardened steel, case-hardened, blackened and ground

References

The clamping height can be reduced by using clamping inserts, e.g. EH 22730.

Assembly

Fixture via 4 cap screws M 24 with a hole spacing 100 x 100 mm

Title
Category
Type
Direct download
Download basket
Datasheet 23310.0070
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.