Supporting Elements for clamps

EH 23200.

Supporting elements are used in combination with clamps. 

Your selection resulted in 3 hits

d1 [mm]
For screw [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
8.5 mm
For screw [mm]:
M6, M8
Article-No.:
23200.0010
CAD
Documents
Supporting Elements
  • d1: 8.5 mm
  • d2: 24 mm
  • h1: 35 mm
  • h2: 11 mm
  • h3: 5 mm
  • h4: 14 mm
  • For screw: M6, M8
  • Weight: 24 g
show article view
Supporting Elements
d1 [mm]:
14 mm
For screw [mm]:
M10, M12
Article-No.:
23200.0020
CAD
Documents
Supporting Elements
  • d1: 14 mm
  • d2: 28 mm
  • h1: 51 mm
  • h2: 11 mm
  • h3: 5 mm
  • h4: 29 mm
  • For screw: M10, M12
  • Weight: 28 g
show article view
Supporting Elements
d1 [mm]:
16.5 mm
For screw [mm]:
M16
Article-No.:
23200.0030
CAD
Documents
Supporting Elements
  • d1: 16.5 mm
  • d2: 35 mm
  • h1: 60 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 35 mm
  • For screw: M16
  • Weight: 44 g
show article view
Supporting Elements

Material

Knurled screw

  • Brass

Rings

  • Aluminium, highly refractory

Spring

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 23200. Supporting Elements – for clamps
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Non-RoHS compliant

Not compliant according to Directive 2011/65/EU and Directive 2015/863.
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.