Screw Jacks

EH 23470.

Trapezoidal self-locking thread, spindle with final safety device. The holders, which can be secured by means of the T-slots, make it possible to tighten the jacks so that they will not slip out of position when a workpiece is changed. They also allow to fit screw jacks to vertical clamping surfaces. Screw jacks are frequently used for supporting workpieces. Use of the self-aligning cap ensures a correctly aligned bearing surface. Using the centering plate as an intermediate element, it is possible to fit a number of screw jacks sizes 52, 70 and 100 together one above the other.

Your selection resulted in 7 hits

Version
l2 Clamping height max. [mm]
l1 min. [mm]
d1 [mm]
d2 [mm]
d3
Load capacity [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
screw jack
l2 Clamping height max. [mm]:
50 mm
l1 min. [mm]:
38 mm
d1 [mm]:
31 mm
d2 [mm]:
31 mm
d3:
Tr 20 x 4
Load capacity [kN]:
15 kN
Article-No.:
23470.0005
CAD
Documents
Screw Jacks
  • screw jack
  • l2 Clamping height max.: 50 mm
  • l1 min.: 38 mm
  • d1: 31 mm
  • d2: 31 mm
  • d3: Tr 20 x 4
  • Load capacity: 15 kN
  • Weight: 191 g
show article view
Screw Jacks
Version:
screw jack
l2 Clamping height max. [mm]:
52 mm
l1 min. [mm]:
42 mm
d1 [mm]:
50 mm
d2 [mm]:
50 mm
d3:
Tr 30 x 4
Load capacity [kN]:
60 kN
Article-No.:
23470.0006
CAD
Documents
Screw Jacks
  • screw jack
  • l2 Clamping height max.: 52 mm
  • l1 min.: 42 mm
  • d1: 50 mm
  • d2: 50 mm
  • d3: Tr 30 x 4
  • d4: 12 mm
  • Load capacity: 60 kN
  • Weight: 539 g
show article view
Screw Jacks
Version:
screw jack
l2 Clamping height max. [mm]:
70 mm
l1 min. [mm]:
50 mm
d1 [mm]:
50 mm
d2 [mm]:
50 mm
d3:
Tr 30 x 4
Load capacity [kN]:
60 kN
Article-No.:
23470.0007
CAD
Documents
Screw Jacks
  • screw jack
  • l2 Clamping height max.: 70 mm
  • l1 min.: 50 mm
  • d1: 50 mm
  • d2: 50 mm
  • d3: Tr 30 x 4
  • d4: 12 mm
  • Load capacity: 60 kN
  • Weight: 645 g
show article view
Screw Jacks
Version:
screw jack
l2 Clamping height max. [mm]:
100 mm
l1 min. [mm]:
70 mm
d1 [mm]:
50 mm
d2 [mm]:
50 mm
d3:
Tr 30 x 4
Load capacity [kN]:
60 kN
Article-No.:
23470.0010
CAD
Documents
Screw Jacks
  • screw jack
  • l2 Clamping height max.: 100 mm
  • l1 min.: 70 mm
  • d1: 50 mm
  • d2: 50 mm
  • d3: Tr 30 x 4
  • d4: 12 mm
  • Load capacity: 60 kN
  • Weight: 900 g
show article view
Screw Jacks
Version:
screw jack
l2 Clamping height max. [mm]:
140 mm
l1 min. [mm]:
100 mm
d1 [mm]:
69 mm
d2 [mm]:
69 mm
d3:
Tr 40 x 7
Load capacity [kN]:
100 kN
Article-No.:
23470.0014
CAD
Documents
Screw Jacks
  • screw jack
  • l2 Clamping height max.: 140 mm
  • l1 min.: 100 mm
  • d1: 69 mm
  • d2: 69 mm
  • d3: Tr 40 x 7
  • d4: 12 mm
  • Load capacity: 100 kN
  • Weight: 2614 g
show article view
Screw Jacks
Version:
screw jack
l2 Clamping height max. [mm]:
210 mm
l1 min. [mm]:
140 mm
d1 [mm]:
80 mm
d2 [mm]:
70 mm
d3:
Tr 50 x 8
Load capacity [kN]:
170 kN
Article-No.:
23470.0021
CAD
Documents
Screw Jacks
  • screw jack
  • l2 Clamping height max.: 210 mm
  • l1 min.: 140 mm
  • d1: 80 mm
  • d2: 70 mm
  • d3: Tr 50 x 8
  • d4: 12 mm
  • Load capacity: 170 kN
  • Weight: 4336 g
show article view
Screw Jacks
Version:
screw jack
l2 Clamping height max. [mm]:
300 mm
l1 min. [mm]:
190 mm
d1 [mm]:
100 mm
d2 [mm]:
80 mm
d3:
Tr 65 x 10
Load capacity [kN]:
350 kN
Article-No.:
23470.0030
CAD
Documents
Screw Jacks
  • screw jack
  • l2 Clamping height max.: 300 mm
  • l1 min.: 190 mm
  • d1: 100 mm
  • d2: 80 mm
  • d3: Tr 65 x 10
  • d4: 12 mm
  • Load capacity: 350 kN
  • Weight: 9680 g
show article view
Screw Jacks

Material

Caps

  • Steel, case-hardened, blackened

Holders

  • Steel, blackened

Screw Jacks

  • Steel 1.0503 varnished
Product
Article-No.
CAD
Available
Product:
holder
For screw jacks: 50 mm
Article-No.:
23470.0232
CAD
Accessories
  • holder
  • d1: 31 mm
  • b: 40 mm
  • d2: 18.5 mm
  • l1: 175 mm
  • l2: 30 mm
  • l3: 35 mm
  • l4: 90 mm
  • For screw jacks: 50 mm
  • Weight: 516 g
Product:
holder
For screw jacks:  52/ 70/100 mm
Article-No.:
23470.0250
CAD
Accessories
  • holder
  • d1: 50 mm
  • b: 60 mm
  • d2: 20.5 mm
  • l1: 190 mm
  • l2: 38 mm
  • l3: 46 mm
  • l4: 90 mm
  • For screw jacks:  52 mm/ 70 mm/100 mm
  • Weight: 879 g
Product:
holder
For screw jacks: 140 mm
Article-No.:
23470.0270
CAD
Accessories
  • holder
  • d1: 69 mm
  • b: 80 mm
  • d2: 24.5 mm
  • l1: 210 mm
  • l2: 48 mm
  • l3: 54 mm
  • l4: 90 mm
  • For screw jacks: 140 mm
  • Weight: 1279 g
Product:
self-aligning cap
For screw jacks:  52/ 70/100 mm
Article-No.:
23470.0350
CAD
Accessories
  • self-aligning cap
  • d: 50 mm
  • l: 32 mm
  • For screw jacks:  52 mm/ 70 mm/100 mm
  • Weight: 399 g
Product:
self-aligning cap
For screw jacks: 140/210 mm
Article-No.:
23470.0365
CAD
Accessories
  • self-aligning cap
  • d: 65 mm
  • l: 35 mm
  • For screw jacks: 140 mm/210 mm
  • Weight: 716 g
Product:
spherical cap
For screw jacks:  52/ 70/100/140/210/300 mm
Article-No.:
23470.0171
CAD
Accessories
  • spherical cap
  • For screw jacks:  52 mm/ 70 mm/100 mm/140 mm/210 mm/300 mm
  • Weight: 75 g
Product:
V-cap
For screw jacks:  52/ 70/100/140/210/300 mm
Article-No.:
23470.0172
CAD
Accessories
  • V-cap
  • For screw jacks:  52 mm/ 70 mm/100 mm/140 mm/210 mm/300 mm
  • Weight: 138 g
Product:
centering plate
For screw jacks:  52/ 70/100 mm
Article-No.:
23470.0170
CAD
Accessories
  • centering plate
  • For screw jacks:  52 mm/ 70 mm/100 mm
  • Weight: 107 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 23470. Screw Jacks
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.